YOKE/PEDESTAL FAN

ABB Baldor-Reliance Yoke/Pedestal Fan Motors are built for light industrial HVAC use, delivering dependable airflow in settings like agricultural sites, commercial properties and educational institutions

RELIABLE YOKE/PEDESTAL FAN MOTORS FOR LIGHT INDUSTRIAL HVAC

ABB Baldor-Reliance Yoke/Pedestal Fan Motors offer a combination of durability, efficiency and versatility, making them suitable for a wide range of air circulation applications. Their robust design and features like thermal protection and reversible rotation ensure reliable performance in demanding environments.

TECHNICAL DATA

Designed for continuous air‑over (yoke/pedestal) operation in HVAC and light industrial environments with moderate starting torque needs.

Up to 1/2Hp

Power range 1/4 - 1/2Hp (0.18 - 0.37kW).

Up to 56YZ

NEMA frame 48YZ - 56YZ.

Single Phase PSC

Permanent Split Capacitor.

Protection IP54

for dusty air and occasional moisture.

Enclosure TEAO

for protection from debris.

Assembly 1"

Extended through-bolts for grille mounting.

EXPLORE THE KEY BENEFITS

A yoke/pedestal fan motor powers fans to provide reliable air circulation and ventilation in agricultural, commercial and light industrial settings.

Fit for purpose

1" extended through bolts for grille mounting, combined with a robust stamped steel pedestal mount and heavy gauge steel yoke with 180 slot for wide angle reversible rotation.

Increased reliability

A switchless design means the motor operates without mechanical start switches, reducing potential failure points and enhancing overall reliability for continuous duty applications.

Thermal protection

Automatic thermal overload protection. Overload protectors ensure the motor shuts down safely if it’s pushed beyond its limits.

Easy start-up

Terminal panel for ease of connectivity.

Bearing

Lubed for life double-shielded ball bearings to extend motor life and reduce maintenance needs.

Flexible

Built-in pull chain allows easy manual selection between high and low fan speeds.

\

RELATED DOCUMENTS

Designing for optimum energy management

Selecting the right variable speed motor for HVAC application

There are many benefits of energy efficiency improvements in HVAC installations, including lower energy bills, reduced greenhouse gases, improved air quality, improved system efficiency and output. With an abundance of motor technologies available, it pays to choose the right one.

Energy efficiency and sustainable motor solutions for air handling

Interactive brochure

Considering that over 50% of a commercial building's operating costs can come from running the HVAC systems, it makes good financial sense to make building systems smarter.

Achieving the Paris Agreement

The vital role of high-efficiency motors and drives in reducing energy consumption

While they may not be highly visible, electric motors are ubiquitous and an integral part of global industry and our everyday lives - and play a critical role in energy management.

RELATED VIDEOS

\

RELATED MOTORS

Direct Drive fan motor

ABB Baldor-Reliance®

Farm Duty direct drive fan motors provide durable, quiet and maintenance-free ventilation that improves farm air quality and animal health.

Single phase enclosed

ABB Baldor-Reliance®

The ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

Incubator/Hatchery Vent Fan

ABB Baldor-Reliance®

Farm duty motor that delivers reliable performance for incubation, hatchery and ventilation fans in tough agricultural environments.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.