HYDROCOOL XT
HydroCool XT is compact, quiet and powerful water-cooled motor built for rugged environments.
POWERFUL WATER-COOLED PERFORMANCE, BUILT FOR TOUGH ENVIRONMENTS
Keeping your motor performing in rugged environments should not tie up your maintenance team. The ABB Baldor-Reliance HydroCool XT is a water-cooled motor that is quiet and versatile, requiring little to no maintenance, which can perform in some of the toughest environments.
The water-jacket cooling technology extends motor life while saving space, energy and maintenance costs.
HydroCool XT is available in standard NEMA frames and equipped with provisions for ABB Ability™ condition monitoring. It is the most torque-dense solution for extremely demanding applications.
TECHNICAL DATA
HydroCool XT represents a new generation of water-cooled motors developed in response to market demands for improved technical features. The range is available in NEMA frame sizes 360 to 5800.
Up to 1250Hp
Power range 60-1250Hp (45-932kW).Frames 4 sizes
NEMA 360, 400, 440 and 5800.Insulation Class F
(optionally Class H) and 3 thermostats or PTC (Positive Temperature Coefficient) thermistors per phase.Efficiency IE3 or IE5
NEMA Premium for induction motor, ultra-premium for PM rotor.Certifications UL, CE, CSA
Available with UL component recognition, CE mark and CSA approval.Protection IP55
Optionally IP56.FEATURES THAT MATTER
HydroCool XT design is based on high performance variable speed technologies. It meets today’s multi-industry requirements for marine, mining and other rugged process industries and answers demands for reduced noise and space.
High power density
50% higher rating than standard NEMA TEFC in the same frame, reducing weight, saving space and lowering total cost of ownership.Low maintenance
Water-jacket cooling eliminates fans and filters, rugged finless corrosion-free 1/2 - 3/4" rugged fabricated steel frame is easy to clean.Quality performance
Quiet, efficient cooling system and high efficiency (IE5 with permanent magnet)—delivering full-load torque from zero speed with high overload capability.Flexible design
Versatile DOL/variable-speed motor, NEMA drop-in, oversized F1/F2, built-in lifting for safe handling.Availability
U.S.-designed and built, offering quick customization and fast lead times.Customizable
Fully customizable power, speeds with features such as water flow switch, space heaters, RTD (resistance temperature detectors), insulated bearings, encoders and more.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.