MARINE DUTY
Marine duty motors offer energy efficiency and reliability above deck and below deck with specially designed motors to keep essential and non-essential services operating.
ENGINEERED FOR RELIABILITY IN THE HARSHEST MARINE CONDITIONS
Marine duty motors are utilized across the marine industry on military vessels, offshore platforms, passenger ships and ocean-going vessels. Reliability is most important for electric motors utilized in the extreme operating conditions associated with marine applications: i.e. salt laden, humid and corrosive atmospheres.
TECHNICAL DATA
ABB Baldor-Reliance marine duty motors are designed and manufactured in accordance with international standards and in compliance with requirements of the main classification societies.
Up to 3000Hp
<p>Power range 1/5-3000Hp (.15-2237kW).</p>Protection IP55
<p>Optionally IP56.</p>Certifications IEEE45
<p>USCG, ABS, Lloyd's Register, DNV-GL specifications available.</p>Insulation Marine duty
<p>with moisture resistance winding for reliability.</p>Nameplate Stainless steel
<p>prevents degradation from salt sprays and humid conditions.</p>EXPLORE THE KEY BENEFITS
Marine duty motors are purpose-built to deliver reliable performance in some of the most demanding environments on earth. Customers select them for their ability to resist corrosion, tolerate high humidity and maintain performance under continuous exposure to salt, moisture and vibration.
For all marine duty
Marine duty is available for all applications above and below deck such as: winches, cranes, propulsion, bow thrusters, pumps, compressors and more.Corrosion resistance
Specialized marine-grade paints, coatings and stainless-steel hardware prevent degradation from salt spray and humid conditions.Compliance & Standards
TAC is a procedure used to approve standard or routinely manufactured designs. Once a design receives approval, it remains valid for all future components built to that identical design. Approvals are typically issued by agencies such as IEEE 45, USCG, ABS, Lloyd’s Register and DNV.Continuous reliability
Designed for 24/7 operation on deck, in engine rooms, or below decks—where downtime directly impacts mission or voyage schedules.Ingress protection
Spraytight (IP55) and watertight(IP56) protection prevent moisture ingress, reducing corrosion and extending motor life in harsh marine environments.Premium efficient electrical designs
All motors meet or exceed NEMA Premium® efficiency energy requirements for US, Canada and Mexico.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.