DP200 HPS

HPS (Horizontal Pump Systems) are built for high-pressure fluid transfer, and ABB’s DP200 HPS motors, with their fit-for-purpose design, deliver reliable performance, thermal resilience, and hazardous location certification for demanding applications.

High pressure, high flow

Horizontal Pumping Systems (HPS) utilize horizontal, multi-stage centrifugal pumps to efficiently transfer fluids across a broad range of industrial applications. Known for their superior reliability, modular design, and high-performance output, DP200 HPS motors are an ideal solution for operations requiring consistent flow and pressure in demanding environments.

Technical data

The ABB DP200 HPS motor features a robust cast iron design, full Class H insulation, inverter-duty construction per NEMA MG1 Part 31, hazardous location ratings, and advanced thermal and vibration monitoring capabilities for reliable performance in demanding pump applications.

Up to 800Hp

Power range 400 - 800Hp (93 - 597kW)

Up to 5013

NEMA frame 509 - 5013

Ingress Protection IP55

for harsh environments

Designed to API610

Industry standards for centrifugal pumps and pumping system for petroleum, petrochemical and naturlal gas industries.

Complies with IEEE 841

motor specification standards as optional

Safety Hazardous location

Class I Division 2, Groups A, B, C, D – T2D Class I Zone 2 Group IIA, IIB , IIC T2D

Explore the key features and benefits

Fit for purpose

Ideal for horizontal multi-stage centrifugal pumps requiring high pressure and high flow performance.

Best-in-class design

Insulated ODE bearings, built-in winding RTDs, and provisions for both bearing RTDs and vibration sensors—ensuring safe, efficient, and reliable motor operation.

Retrofits

Features mounting holes compatible with three standard NEMA frame lengths, making it ideal for easy integration in most retrofit applications.

Extended motor life

Full Class H insulation system, using high-temperature materials throughout—from the windings to the varnish and internal liners—ensuring long-lasting performance

Reliable

Designed to meet or exceed the NEMA Premium® efficiency as well as the most stringent industry standards API610 and IEEE 841 as options.

Inverter Duty

Inverter Duty per NEMA MG1 Part 31 (VT 20:1, CT 4:1 [2:1 for 700-800Hp])

Energy Efficient

DP200 HPS motors comply with NEMA Premium standards and meet regulatory requirements for the US, Canada, and Mexico.

Related Documents

ABB completes acquisition of Siemens low voltage NEMA motor business

The line of horizontal and vertical induction severe duty and general purpose motors will be re-branded as ABB

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

Related videos

Related motors

SD200

ABB

SD200 is the next generation of severe duty motors that offer ruggedness, reliability, performance and efficiency that not only meet NEMA Premium requirements, but exceeds them.

SD200 841

ABB

The SD200 841 motor is a new generation of NEMA design motor that meet or exceed IEEE Standard 841-2021 requirements in the most demanding applications.

IEEE 841XL Vertical P-base

Baldor-Reliance

Engineered to meet the latest IEEE 841 standards, these VSS motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges.