Fire pump
Fire pump motors deliver the high reliability, endurance and performance needed to power critical fire protection systems and meet stringent safety standards.
Engineered for continuous duty and emergency readiness
Fire pump systems are critical for maintaining water pressure in fire protection networks, ensuring effective sprinkler, standpipe and hydrant operation during emergencies. Industrial motors drive these pumps with the power, reliability and endurance needed to meet strict fire codes and perform under extreme conditions. Designed for continuous duty and rapid response, these motors are the backbone of fire safety systems in commercial and industrial facilities.
Technical data
Up to 300Hp
Power range 10-300Hp (7.5-224kW).Frame size >404TS
NEMA frame 213 (T,JP) to 404T.Protection IP23
for relatively clean environment.Paint RAL3002
Exterior red epoxy paint for visibility and standardization.Compliance UL listed
Fire pump motors (file E481231) installed per NFPA-20.Warranty 3 years
on NEMA Premium efficient motors.Explore the key features and benefits
Fire Pump motors are for use on fire pumps installed per NFPA-20. All motors meet UL requirements (File # E481231) in open drip proof enclosures designed for relatively clean and dry environments.
Fit for purpose
Fire Pump motors are for use on fire pumps installed per NFPA-20. All motors meet UL requirements (File # E481231) in open drip proof enclosures designed for relatively clean and dry environments.Versatile
Designed for 50/60Hz operation and available in 200/400V, 230/460V and 460V configurations. Offered in both horizontal and vertical mounting options.Compliance
ABB Baldor-Reliance fire pump motors are painted epoxy RAL3002 (Carmine Red) primarily for high visibility and standardization with codes and regulations to NFPA (National Fire Protection Association).Winding options
All motors 20Hp and above are 12-lead designs, allowing for wye-delta, DOL or part-winding starting methods to reduce starting current, minimize electrical stress and ensure reliable emergency readiness.Bearings
Oversized ball bearings with a locked drive-end (DE) bearing, designed for the pumping industry. Engineered for versatile mounting in any configuration.Energy Efficient
ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.Discover ABB's Innovative Software and Tools
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.