SAE HYDRAULIC PUMP
Built for industrial use, ABB Baldor-Reliance SAE motors deliver efficient, long-lasting performance in continuous-duty hydraulic pump applications.
HIGH-FLOW SAE HYDRAULIC PUMP MOTORS FOR INDUSTRIAL USE
ABB Baldor-Reliance SAE hydraulic pump motors provide high-performance, durable solutions for a wide range of industrial applications. Designed to convert mechanical energy into hydraulic power, these pumps are essential for driving various types of machinery and equipment. Built to SAE A or B-B configurations, they deliver reliable fluid power for systems with demanding pressure and flow requirements.
Engineered for optimal efficiency and long-lasting performance, ABB Baldor-Reliance motors are perfect for heavy-duty machinery in construction, agriculture and manufacturing. With their robust design, they ensure smooth operation and consistent, dependable power for all your hydraulic systems.
TECHNICAL DATA
Up to 10Hp
Power range 5 - 10Hp (3.7 - 7,5kW).Mounting F-3
Rear top-mount conduit box.Protection IP44
suitable for outdoor environments.Protection SAE A or B
SAE (Society of Automotive Engineers) A and B-B configurations ensure easy, reliable mounting for seamless motor-to-pump connection.Meets NEMA Premium
efficiency requirements.Warranty 3 years
on NEMA Premium efficient motors.EXPLORE THE KEY FEATURES AND BENEFITS
Built for industrial use, ABB Baldor-Reliance SAE motors deliver efficient, long-lasting performance in continuous-duty hydraulic pump applications.
Fit for purpose
Used to power heavy-duty equipment by converting mechanical energy into hydraulic power for industrial fluid handling.Versatile
Standard SAE A or B-B pump mounting configuration for compatibility with standardized hydraulic systems.Extended motor life
Rated for continuous duty to deliver reliable power hour after hour for non-stop performance.Reliable
UR, CSA and CSA EEV certified for safe, reliable performance in demanding and hazardous environments.Inverter Duty
ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.Durable
184TYZ to 215TYZ robust rolled steel frame enclosure.Energy Efficient
ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.