SUBMERSIBLE

Engineered for reliability and performance, ABB Baldor-Reliance submersible motors deliver unmatched durability in the toughest wastewater and industrial applications, ensuring continuous operation whether submerged or in air

PROVEN PERFORMANCE, EVEN AT A DEPTH OF 200 FEET

ABB Baldor-Reliance submersible motors provide reliable solutions for both wet and dry well applications in municipal and industrial wastewater systems. Designed for slurry pumps, aerators and mixers, these motors offer performance in challenging environments, with wet pit models capable of running 15 minutes in air and dry pit models for continuous operation in air or submerged.

TECHNICAL DATA

Submersible motors are used in both wet and dry pit applications for municipal and industrial wastewater, slurry pumps, aerators and mixers.

Up to 100Hp

Power range 1 - 100Hp (.75- 75kW).

Frame size up to 360TY

NEMA Frame 180 - 360TY.

Protection IP68

for prolonged submersion beyond 1 meter.

Safety UL Listed

CSA certiifed for Division 1, Class I, Groups C & D, T3C (T2A with inverter).

Up to 15 min

in air operation.

Warranty 5 years

pro-rated.

EXPLORE THE KEY FEATURES AND BENEFITS

The motors are designed with durable materials and multiple layers of protection to prevent water ingress in submerged conditions.

Fit for purpose

For continuous duty in water/sewage wet and dry pit applications. 25-ft cable for deep well operations (longer cable available).

Reliable

UL Listed, CSA certified for CSA certified for Class 1 Division 1 Groups C & D with a T3C temperature code (T2A for inverter use).

Protection

Multiple sealing layers—including dual mechanical seals with an oil chamber, moisture probes and secure epoxy-filled cable entries—ensure reliable operation even when fully submerged.

Extended motor life

Designed for durability, with a cast iron frame and end shield, 316 stainless steel hardware, a 416 stainless steel shaft, epoxy-sealed cable entry and O-ring seals on all machined fits.

Inverter duty

Inverter rated insulation system, Class 1 Division 1 Group D, T2A. Meets NEMA MG1, Part 31.

Bearings

Inpro/seals at drive end and opposite drive end.

Energy efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.

RELATED DOCUMENTS

Submersible motors for use in wastewater treatment facilities

This article provides an overview of the design, construction and application of ABB's submersible AC induction motors, which are engineered to operate reliably in both dry and wet pit environments within wastewater treatment plants.

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

RELATED VIDEOS

RELATED MOTORS

Vertical P-base solid shaft

ABB Baldor-Reliance®

Rugged vertical P-base solid shaft motor delivers dependable power for a wide range of pump applications.

IEEE 841XL

ABB Baldor-Reliance®

IEEE 841XL motors meet strict IEEE 841 motor specifications, offering reliability, energy efficiency and enhanced protection for demanding industrial applications.

SP4 Severe Duty

ABB Baldor-Reliance®

Rugged cast-iron motors with NEMA Super Premium (IE4) efficiency, hazardous location certifications and compliance with 2027 U.S. DOE MEM regulations.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.