VERTICAL HOLLOW SHAFT
Vertical Hollow Shaft (VHS) motors deliver reliable, energy-efficient performance with high thrust capacity and easy pump coupling—ideal for demanding vertical pumping applications.
BUILT FOR RELIABILITY AND EASY MAINTENANCE IN VERTICAL PUMPING
Vertical Hollow Shaft (VHS) motors feature a hollow shaft with a coupling located at the top, allowing easy access to the pump impeller for simplified maintenance without disturbing the pump shaft. This design minimizes downtime and enhances serviceability in demanding vertical pumping applications.
TECHNICAL DATA
Vertical Hollow Shaft (VHS) motors are high-thrust, inverter-duty motors built to NEMA MG1 Part 31 standards for reliable performance in deep well and vertical pump applications.
Up to 500 hp
Power range 15 – 500Hp (11 – 372kW).Frame size 5008
NEMA frame 254TP to 5008P.Machined for 175%
extra high thrust capacity on 360 frames and above.Insulation Class F
Class B rise at full load.Meets NEMA Premium
efficiency requirements.Frequency 60Hz
as standard, 50Hz optional.EXPLORE THE KEY FEATURES AND BENEFITS
VHS motors offer high thrust capacity, easy top-coupling access for maintenance, inverter-duty reliability and durable performance in challenging vertical pump applications.
Fit for purpose
Engineered specifically for vertical mounting and high thrust demands, these motors are ideal for deep well and vertical turbine pump applications.Inverter Duty
Suitable for inverter use per NEMA MG1 Part 31.4.4.2.Bearings
High-thrust bearings are designed to handle heavy axial loads, ensuring stable, long-lasting performance in vertical pump applications.Reliability
High thrust capacity and smooth power transmission ensure reliable operation with the pump impeller in demanding vertical applications.Energy Efficient
VHS motors are built to meet NEMA Premium® efficiency standards, delivering energy savings, improved performance, and reduced operating costs.Safety
Vertical lifting provisions allow for easy installation, while the lightweight top cover provides quick access to the coupling for simplified maintenance.Durable
Severe duty construction for harsh environments.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.