VERTICAL HOLLOW SHAFT (VHS) TEFC MOTORS
Built for vertical turbine pumps, VHS TEFC motors ensure reliable deep well performance with minimal maintenance—ideal for demanding water and irrigation applications.
RUGGED PROTECTION. RELIABLE POWER. TEFC VERTICAL HOLLOW SHAFT MOTORS
Experience reliable, efficient performance with ABB’s TEFC Vertical Hollow Shaft (VHS) motors—purpose-built for vertical turbine pump systems operating in challenging outdoor and harsh-environment conditions. The TEFC enclosure delivers superior protection against moisture, dust and debris, while the rugged hollow-shaft design ensures smooth power transmission and reduced maintenance. Engineered for durability and energy-optimized operation, these motors help maximize uptime, lower operating costs and keep critical pumping systems running dependably across municipal, industrial and agricultural applications.
TECHNICAL DATA
Designed with TEFC enclosures and inverter-duty construction, these motors offer efficient cooling and enhanced protection in outdoor and harsh conditions, making them ideal for vertical pump systems in agricultural, municipal and industrial settings.
Up to 350Hp
Power range 15 – 350Hp (11 – 261kW).Frame size 5008
NEMA frame 213TP to 449TP.Machined for 175%
extra high thrust capacity on 360 frames and above.Meets NEMA Premium
efficiency requirements.Insulation Class F
Class B rise at full load.Frequency 60Hz
as standard, 50Hz optional.EXPLORE THE KEY FEATURES AND BENEFITS
ABB’s Vertical Hollow Shaft (VHS) pump motors are engineered for high performance, reliability and energy efficiency in demanding deep well pumping applications.