VERTICAL P-BASE SOLID SHAFT

Designed for vertical mounting, ABB's vertical P-Base solid shaft motors deliver high thrust performance in a compact, space-saving form—ideal for deep well and turbine pump systems.

RELIABLE POWER FOR VERTICAL PUMPING APPLICATIONS

Vertical P-Base motors deliver reliable, high-thrust performance for demanding vertical pump applications. Engineered for durability, ease of maintenance, and seamless integration with NEMA P-base pump stands, these motors offer efficient operation, long service life, and proven performance in harsh environments—making them the trusted choice for water, wastewater, industrial, and agricultural pumping systems.

TECHNICAL DATA

Up to 250Hp

Power range 1 - 250Hp (.75 - 186kW)

Up to 440T

NEMA Frames 182 - 440T

Protection IP55 or IP56

for severe duty environments

Protection Class H

insulation system for maximum reliability

Meets NEMA Premium

efficiency requirements

Enclosure TEFC

Weather-tight totally enclosed design for harsh environments

EXPLORE THE KEY FEATURES AND BENEFITS

<p>ABB Vertical P-Base motors feature high thrust bearings, robust construction, NEMA Premium® efficiency, and a space-saving vertical design for reliable performance in demanding pump applications.</p>

Fit for purpose

<p>Engineered specifically for vertical mounting and high thrust demands, these motors are ideal for deep well and vertical turbine pump applications.</p>

Inverter Duty

<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2</p>

Bearings

<p>Normal, medium, and high thrust bearing options to accommodate varying axial load requirements for different vertical pump applications.</p>

Extended motor life

<p>Performance enhancing features that make ABB the #1 NEMA motor brand</p>

Energy Efficient

<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>

Safety

<p>Vertical lifting provisions for ease of installations</p>

Durable

<p>Severe duty construction for harsh environments</p>

RELATED DOCUMENTS

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

Inverter Duty JM close-copuled pump with shaft grounding

ABB Baldor-Reliance close coupled pump motors are designed and manufactured for pump applications where adjustable speed drives are utilized. The need for proper grounding is extremely important in extending the life of the motor and pump.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

RELATED VIDEOS

RELATED MOTORS

Vertical P-base solid shaft

ABB Baldor-Reliance®

Rugged vertical P-base solid shaft motor delivers dependable power for a wide range of pump applications.

IEEE 841XL Vertical P-base

ABB Baldor-Reliance®

Engineered to meet the latest IEEE 841 standards, these motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges with unwavering reliability

LP100

ABB

Vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.