HP100

ABB HP100 vertical solid shaft pump motors deliver reliable, energy-efficient performance for standard thrust applications in water, industrial, and general-purpose pumping systems.

Efficient. Reliable. Built for Vertical Performance.

ABB’s HP100 motors are specifically engineered for vertical solid shaft pumping applications, delivering reliable, efficient performance in a wide range of demanding environments. Designed with robust construction and optimized for standard thrust loads, the HP100 offers dependable operation with minimal maintenance, making it a strong choice for water treatment, industrial processing, and other vertical pumping systems.

 

Built to ABB’s exacting quality standards, the HP100 combines mechanical strength, electrical efficiency, and long service life to meet the operational needs of today's vertical pumping applications.

Technical data

HP100 is a normal thrust vertical pump motor

Up to 250Hp

Power range 3 - 250Hp (2.2 - 186kW)

Frame size 440T

NEMA frame 180T - 440T

Ingress Protection IP55

for harsh environments

Insulation Class F

at 1.15SF, NEMA Class B temp rise at 1.0SF

Warranty 3 year

on NEMA Premium efficient motors

Explore the key features and benefits

The ABB HP100 features a durable, high-efficiency design optimized for standard thrust loads in vertical solid shaft pump applications, ensuring reliable operation and long service life.

Fit for purpose

Suitable for vertical turbine pumps, they are available with standard thrust load options to deliver years of uninterrupted service

Energy Efficient

HP100 motors comply with NEMA Premium standards and meet regulatory requirements for the US, Canada, and Mexico.

Safety

Vertical lifting provisions for ease of installation. Class I, Division 2, Groups A,B,C,D.

Extended motor life

Built for severe-duty use, this motor is constructed in all cast iron with zinc-plated hardware, epoxy paint, and a stainless steel nameplate for lasting reliability

Inverter Duty

Inverter duty per NEMA MG1 Part 31 (VT 20:1. CT 4:1)

Bearings

Inpro seals at the drive end, with a thrust bearing on the outboard side (ODE), ensure optimal protection and performance.

Discover ABB's Innovative Software and Tools

Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.

Select your motor

Search our comprehensive list of ABB Baldor-Reliance® motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Replace your motor

Have an existing motor you’d like to convert to ABB? Use this tool to find your ABB motor.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today. 

Related Documents

ABB completes acquisition of Siemens low voltage NEMA motor business

The line of horizontal and vertical induction severe duty and general purpose motors will be re-branded as ABB

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

Related videos

Related motors

LP100

ABB

The ABB LP100 is a vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

Vertical P-base solid shaft

Baldor-Reliance

Rugged vertical P-base solid shaft motor delivers dependable power for a wide range of pump applications.

IEEE 841XL Vertical P-base

Baldor-Reliance

Engineered to meet the latest IEEE 841 standards, these VSS motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges.