IEEE 841XL Vertical P-base
Engineered to meet the latest IEEE 841 standards, these motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges with unwavering reliability
Certified Reliability for Vertical Pumping in Severe-Duty Environments
The Baldor-Reliance® IEEE 841XL vertical P-base vertical motor is engineered for outstanding performance, exceptional reliability, and easy maintenance—making it the most cost-effective solution for demanding applications in wastewater, chemical, oil and gas, and pulp and paper industries. With the advanced features of the IEEE 841 certification, these motors offer extended service life and reduced maintenance, ensuring optimal efficiency in even the harshest environments.
Tailored to meet the needs of vertical turbine pumps, they are available with medium and high thrust load options (Medium thrust LP, High thrust VP) to deliver years of uninterrupted, reliable service.
Technical data
Up to 75Hp
Power range 3 - 75Hp (2.2 - 56kW)Frame size >365VP
NEMA frame 182LP (Medium thrust) to 365VP (High thrust)Protection IP56
standard for IEEE 841 motorsNameplate IEEE 841-2021
Meets and exceeds the requirements of IEEE 841 standards. Test report ships with the motor.Nameplate IEEE 45
Meets IEEE 45 for corrosive marine duty applicationsWarranty 5 years
on IEEE rated motorsExplore the key features and benefits
Designed for severe-duty vertical pumping, these motors offer IEEE 841 certification, superior protection, and reliable performance in harsh chemical, oil, and gas environments.