LP100

The ABB LP100 is a vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

ABB LP100 – Engineered to Exceed Expectations

Designed to deliver uncompromising reliability and performance, the LP100 meets API 610 standards, making it a trusted choice for industries where uptime and safety are critical.

 

With its robust vertical construction and solid shaft, the LP100 is the ideal solution for centrifugal pump applications—including vertical turbine, in-line and booster systems. Whether in oil & gas, chemical processing, or water treatment, the LP100 offers the durability, power and compliance needed to meet today's toughest operational standards.

Technical data

The ABB LP100 is a vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

Up to 250Hp

<p>Power range 3 - 250Hp (2.2 - 186kW).</p>

Frame size 440T

<p>NEMA frame 180T - 440T.</p>

Ingress Protection IP55

<p>for harsh environments.</p>

Designed to API610

<p>Industry standards for centrifugal pumps and pumping system for petroleum, petrochemical and naturlal gas industries.</p>

Complies with IEEE 841

<p>motor specification standards as optional.</p>

Insulation Class F

<p>at 1.15SF, NEMA Class B temp rise at 1.0SF.</p>

Explore the key features and benefits

Designed for severe-duty vertical pumping, these motors offer API 610 certification, superior protection and reliable performance in harsh chemical, oil and gas environments.

Fit for purpose

Suitable for vertical centrifugal pumps, they are available with high and extra-high thrust load options to deliver years of uninterrupted service.

Reliable

Designed to meet or exceed the NEMA Premium® efficiency as well as the most stringent industry standards API610 (LP100) and IEEE 841 as options.

Safety

Vertical lifting provisions for ease of installation. Class I, Division 2, Groups A,B,C,D.

Extended motor life

Built for severe-duty use, this motor is constructured in all cast iron with zinc-plated hardware, epoxy paint and a stainless steel nameplate for lasting reliability.

Inverter Duty

Inverter duty per NEMA MG1 Part 31 (VT 20:1. CT 4:1).

Thrust bearing

Utilizes Inpro seals at the DE and an API 610-compliant thrust bearing on the ODE, ensuring high tolerance, low vibration, thrust capacity and 25,000 hours of continuous duty.

Energy Efficient

LP100 motors comply with NEMA Premium standards and meet regulatory requirements for the US, Canada and Mexico.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today. 

Related Documents

ABB completes acquisition of Siemens low voltage NEMA motor business

The line of horizontal and vertical induction severe duty and general purpose motors will be re-branded as ABB

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

Related videos

Related motors

IEEE 841XL Vertical P-base

ABB Baldor-Reliance®

Engineered to meet the latest IEEE 841 standards, these VSS motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges.

Vertical P-base solid shaft

ABB Baldor-Reliance®

Rugged vertical P-base solid shaft motor delivers dependable power for a wide range of pump applications.

HP100

ABB

ABB HP100 vertical solid shaft pump motors deliver reliable, energy-efficient performance for standard thrust applications in water, industrial, and general-purpose pumping systems.