VERTICAL P-BASE SOLID SHAFT

ABB Baldor-Reliance Vertical P-base solid shaft pump motor delivers dependable power for a wide range of pump applications.

POWER AND DURABILITY—ENGINEERED FOR VERTICAL PERFORMANCE

Vertical P-base motors are ideal for applications requiring vertical shaft alignment and varying thrust load capacities—normal, medium, or high thrust—such as pumps, mixers, cooling towers and material handling systems, where efficient space utilization and reliable power transmission are essential. 

 

Featuring durable cast iron construction, a corrosion-resistant epoxy finish and stainless steel nameplates and seals, ABB Baldor-Reliance vertical p-base motors ensure reliable, long-lasting performance in demanding industrial applications.

TECHNICAL DATA

Up to 75Hp

Power range 3 - 75Hp (2.2 - 56kW).

Frame size >365VP

NEMA frame 182HP (Normal thrust) to 365VP (High thrust).

Protection IP55

for harsh environments.

Meets NEMA Premium

efficiency requirements.

Warranty 3 years

on NEMA Premium efficient motors.

EXPLORE THE KEY FEATURES AND BENEFITS

<p>ABB Baldor-Reliance vertical P-base solid shaft motors are built to handle normal, medium, and high thrust loads. Featuring durable cast iron construction, a corrosion-resistant epoxy finish, and stainless steel nameplates and seals, they ensure reliable, long-lasting performance in demanding industrial applications.</p>

Fit for purpose

<p>Suitable for vertical pumping applications in harsh environments.</p>

Versatile

<p>Designed to handle varying thrust loads, offering normal thrust (HP), medium thrust (LP), and high thrust (VP) configurations.</p>

Safety

<p>Vertical lifting provisions for ease of installation.</p>

Extended motor life

<p>Designed for severe-duty environments with durable cast iron construction, corrosion-resistant epoxy finish, and stainless steel nameplate and seals.</p>

Inverter Duty

<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>

Energy Efficient

<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today. 

\

RELATED DOCUMENTS

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

RELATED VIDEOS

\

RELATED MOTORS

LP100

ABB

The ABB LP100 is a vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

HP100

ABB

ABB HP100 vertical solid shaft pump motors deliver reliable, energy-efficient performance for standard thrust applications in water, industrial, and general-purpose pumping systems.

IEEE 841XL Vertical P-base

ABB Baldor-Reliance®

Engineered to meet the latest IEEE 841 standards, these motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges with unwavering reliability.