SEVERE DUTY
Severe duty motors are designed to provide exceptional performance and long life in harsh industrial processing applications
FOR HARSH AND DEMANDING ENVIRONMENTS
ABB's severe duty motors have a reputation for robust construction and exceptional durability, designed to withstand the harshest operating conditions. These motors are engineered for high performance in demanding environments, offering superior protection against dust, moisture and extreme temperatures. Known for their reliability and long service life, they also meet stringent NEMA efficiency standards, contributing to energy savings and operational cost reduction. With a focus on resilience and efficiency, ABB's severe duty motors are ideal for heavy-duty industrial applications where dependability and performance are critical.
FEATURES THAT MATTER
<p>Severe Duty motors are installed in the most demanding applications. Rain or shine, these motors are expected to run to peak performance without disruptions.</p>
Robust design
<p>Heavy duty cast iron construction for the toughest applications.</p>Premium efficient electrical designs
<p>All motors meet or exceed NEMA Premium® efficiency energy requirements for US, Canada and Mexico.</p>Enhanced ingress protection
<p>Rated IP55 and above, these motors are designed to perform in harsh operating conditions.</p>Safe operation
<p>Division 2 for hazardous locations.</p>Reliable performance
<p>ABB Baldor-Reliance and ABB Motors are engineered with safety and performance in mind.</p>Sustainable
<p>Severe duty features are intended to provide reliable performance and long operating life in the harshest environment.</p>Inverter Duty
<p>All 3 phase motors are inverter duty per NEMA MG1 Part 31</p>Fit for purpose
<p>Provides high starting and peak torques, and operate over a wide speed range.</p>COMMON APPLICATIONS
Severe Duty motors are built for the toughest applications, offering reliable performance in all conditions. Their rugged cast iron design protects against contaminants, dust, and falling debris, while providing durability in extreme temperatures, high altitudes, and corrosive environments. These motors are engineered to run smoothly and efficiently, even in the harshest operating conditions.
Bulk handling conveyors, Feeders, Crushers, Pumps, Fans, Winders, Water Treatment, Pump Jacks, Crane & hoist, Coastal marine applications, Metals & foundries
INDUSTRIES
ABB’s Severe Duty motors are built for superior performance and longevity in harsh industrial processing environments. Engineered with premium construction, these heavy-duty electric motors feature advanced protections against contamination, moisture, vibration, and rigorous duty cycles. Available in NEMA Premium and NEMA Super-Premium designs, they offer a powerful, energy-efficient solution that withstands the toughest conditions.
Chemical, oil and gas
ABB is focused on helping energy companies operate more efficiently to reduce their environmental impact, while enabling new, clean energy value chains to fuel our future.
Water & Wastewater Treatment
From water intake and treatment, through transportation to distribution to waste water collection and treatment - motors are the heartbeat of your water treatment operations.
Pulp & Paper
To maximize production, your pulp and paper processes must run reliably every day. Motors and drives are key to ensuring precise control of speed and torque to meet your process demands.
Mining & Aggregate
In the mining and aggregate industries, success depends on the reliable power and performance of motors and drives. These critical systems drive everything from mineral extraction to crushing, processing, and conveying materials.
Metals and foundries
ABB's high quality products are built to perform in metals' hot and dusty environments. This process requires large amounts of energy, high dynamics, precision, and overload capabilities.
DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.