CRUSHER DUTY

Built on the proven reliability of ABB Baldor-Reliance severe duty motors, Crusher Duty motors are designed for belt-driven rock crushers, pellet mills and other applications requiring motors rated for high starting and peak torques.

FOR MAXIMUM TORQUE

Built on the proven reliability of ABB Baldor-Reliance severe duty motors, Crusher Duty motors are designed for belt-driven rock crushers, pellet mills and other applications requiring motors rated for high starting and peak torques.

TECHNICAL DATA

Designed for crusher duty applications in the most demanding industries.

Up to 600Hp

Power range 5-600Hp (3.7-447kW)

High torque NEMA Design A

exceeds NEMA Design C torques.

up to 1.25SF

thru 100Hp; 1.15SF over 100Hp.

Up to IP66

IP55 for frames up to L449; IP66 for 586/7/8 frames

Up to 588

NEMA frame size (180T-588).

Up to 75Hp

C-face from 15-75Hp (11-56kW).

EXPLORE THE KEY FEATURES AND BENEFITS

These motors are designed especially for high starting and breakdown torque applications found in aggregate, cement, mining and other bulk handling industries.

Reliable

Fit-for-purpose motor that is designed for the application with high start-up and breakdown torque that is intended for crushing applications.

NEMA Design A

Design A allows for high starting torques required by many of the demanding applications in the aggregate industry.

Service Factor

A service factor of 1.25 thru 100 hp and 1.15 for more than 100 hp allows for operation during peak loading conditions.

Rugged

Heavy duty cast iron frames construction (frame, endplates, conduit box and fan cover) for durability.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Oversized bearings

Oversized ball bearings up to 50 hp, ball and roller bearing design 60 hp and up.

RELATED VIDEOS

RELATED MOTORS

DP200 Crush+

ABB

The NEMA Motors DP200 Crush+ delivers high starting and breakdown torque - built upon the SD200 framework reaching NEMA Super Premium efficiency levels

XEX Severe Duty

ABB Baldor-Reliance®

ABB Baldor-Reliance XEX is the standard for severe duty providing exceptional performance and long life in harsh industrial processing applications.

Quarry Duty

ABB Baldor-Reliance®

These motors are ideal for low horsepower solutions for specialty high torque and overload applications in industrial environments where lighter motor weight, reliability and highest operating output are desired.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.