UNIT HANDLING
Distribution centers are constantly being challenged to increase throughput without compromising quality or reliability. ABB Baldor-Reliance Unit Handling motors combine high efficiency, low inertia, and rugged durability to keep material handling, baggage, and conveying systems moving.
KEEPING CONVEYORS MOVING—EFFICIENTLY AND RELIABLY.
ABB Baldor-Reliance Unit Handling motors are built for the demanding environments of distribution centers, baggage and parcel handling, and packaging lines. As the power behind conveyor systems, they play a vital role in moving products efficiently from one point to another. Designed for high-speed, frequent start/stop cycles and tight spaces, these motors offer reliable, energy-efficient performance with low inertia and compact footprints—backed by ABB’s trusted support and proven durability.
FEATURES THAT MATTER
Unit handling motors are engineered for precise control, efficiency, and durability in conveyor and material handling applications.
Inverter Duty
All 3 phase motors are inverter duty per NEMA MG1 Part 31. Unit Handling motors are optimized for variable speed operation maximizing performance by ensuring smooth speed transitions.Energy Efficient
All motors meet or exceed NEMA Premium® efficiency energy requirements for US, Canada and Mexico. Low inertia and efficient motor design help reduce energy consumption and operational costs.High Torque Output
Ensures smooth starts and stops, reducing mechanical stress and extending conveyor system life.Compact design
Fits easily into space-constrained conveyor systems, maximizing installation flexibility. Low profile F3 mounting available.Robust design
Rugged construction with TEFC or TENV enclosures protects against harsh environments and extends motor lifespan.Low maintenance
Low maintenance design reduces operational costs.Available
Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.COMMON APPLICATIONS
Conveyors, Baggage Handling, Parcel handling, Distribution Centers, Lifts and elevators, Packaging equipment
INDUSTRIES
Distribution center and warehousing
Warehouse distribution centers face ongoing pressure to boost throughput while maintaining quality and reliability. Motors and drives offer an integrated solution, delivering power from the electrical line directly to the driven shaft, all from a single source supplier.
Food & beverage
ABB provides a complete range of energy-efficient motors designed for the food and beverage industry. Our motors power every stage of the process—from raw material handling to processing, conveying, packing, and storage—while meeting the industry's high standards for performance and reliability.
DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.