D-SERIES BRAKE

ABB Baldor-Reliance D-Series brake motors deliver reliable, high-efficiency stopping power for conveyors, hoists, and unit handling systems—engineered for precision, safety, and seamless integration.

POWER WHEN YOU NEED IT. BRAKING WHEN YOU DON'T.

ABB Baldor-Reliance D-Series brake motor is the go-to solution for applications requiring precise stopping, secure load holding, and reliable positioning. With an integrated brake, it's ideal for conveyors, hoists, and unit handling systems where safety and control are critical. Its compact design, VFD compatibility, and rugged construction make it a dependable choice for high-cycle, demanding environments.

TECHNICAL DATA

ABB Baldor-Reliance D-Series brake motor features an integrated DC magnetically-released brake, available in standard NEMA frame sizes, inverter-duty NEMA Premium efficiency, and multiple mounting options for precise load control in demanding industrial applications.

Up to 10Hp

<p>Power range: 1/2 - 10Hp (0.37 - 7.5kW), C-Face 2-10Hp (1.5 - 7.5kW), C-Face Footless 1/2 - 10Hp (0.37 - 7.5kW).</p>

Up to 215T

<p>NEMA frame size (56 - 215T).</p>

Meets NEMA Premium®

<p>efficiency requirements.</p>

Protection IP54

<p>suitable for indoor or sheltered outdoor environments.</p>

Warranty 3 years

<p>on NEMA Premium efficient motors.</p>

EXPLORE THE KEY BENEFITS

<p>The D-Series brake motor offers dependable load holding, rapid braking performance, a space-saving integrated design, and VFD compatibility for versatile, high-efficiency operation.</p>

Compact design

<p>Fits easily into space-constrained conveyor systems, maximizing installation flexibility. Low profile F3 mounting available.</p>

Dependable

<p>A fast-acting DC brake with an internal rectifier quickly stops the motor by converting AC power to DC to engage the brake without external components.</p>

Safe

<p>The manual release lever provides a safe way to disengage the brake manually for maintenance or emergency situations.</p>

Inverter Duty

<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2. Enhanced phase insulation protects the motor windings for reliable operation with VFD.</p>

Energy Efficient

<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>

Available

<p>ABB Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.</p>

\

RELATED DOCUMENTS

ABB Ability Smart Sensor - Condition Monitoring for motors

The ABB AbilityTM Smart Sensor converts traditional motors into smart, wirelessly connected devices. It enables users to monitor the health of their motors and to plan maintenance in advance. Unplanned downtime can be avoided, efficiency optimized and safety improved.

How to read a NEMA motor nameplate

To help ensure its standards are properly met and communicated, NEMA requires that motors from different manufacturers meet or exceed minimum performance parameters and, for the most part, be about the same size.

Rule change: Department of Energy (DOE) requirements

This paper pertains to the final test rule from the DOE that explains the requirements for motor efficiency at nameplated voltage. The final rule changes will be mandatory for product testing on 60Hz electric motors effective April 17, 2023 (pending extension).

RELATED VIDEOS

\

RELATED MOTORS

Unit Handling

ABB Baldor-Reliance®

ABB Baldor-Reliance unit handling motors, available in single- or three-phase, are inverter-ready with Super‑E® efficiency, IP54 enclosures, and designed to accept spring-set brakes for flexible industrial use.

Short Series Brake

ABB Baldor-Reliance®

ABB Baldor-Reliance Short Series brake motor is a compact, inverter-ready unit with a fast-acting DC brake, ideal for tight-space, high-cycle applications like conveyors and hoists.

High Cycle Brake

ABB Baldor-Reliance®

ABB Baldor-Reliance High Cycle Brakemotor is the right choice for demanding automation or production environments where high-frequency stopping, brake reliability, and long service life are critical.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.