UNIT HANDLING
ABB Baldor-Reliance unit handling motors combine NEMA Premium® efficiency, flexible mounting, easy wiring and reliable brake options for seamless OEM integration.
MOVING UNITS. MAXIMIZING UPTIME.
ABB Baldor-Reliance unit handling motors deliver versatile single- and three-phase NEMA-frame solutions, featuring both standard and brake motor options with NEMA Premium® efficiency. Designed for seamless OEM integration, they offer flexible mounting, oversized conduit boxes for easy wiring and reliable, powerful brake systems—engineered to keep your unit handling operations running smoothly.
TECHNICAL DATA
Inverter-duty, NEMA-frame motors optimized for conveyors and automated unit handling with premium efficiency and flexible mounting.
Up to 7.5Hp
<p>Power range: 1/2 - 1Hp (0.37 - .75kW) for single phase, 1/2 - 7.5Hp (0.37 - 5.6kW) for three phase.</p>Up to 213TC
<p>NEMA frame size (56C - 215TC).</p>Meets NEMA Premium®
<p>efficiency requirements.</p>Protection IP54
<p>suitable for indoor or sheltered outdoor environments.</p>Warranty 3 years
<p>on NEMA Premium efficient motors.</p>EXPLORE THE KEY FEATURES AND BENEFITS
<p>Delivers reliable performance, simplified installation and energy-efficient operation for conveyors and unit handling systems.</p>
Compact design
<p>Fits easily into space-constrained conveyor systems, maximizing installation flexibility. Low profile F3 mounting available.</p>Easy installation
<p>Color-coded and numbered leads, combined with versatile mounting options, ensure quick, error-free installation across diverse unit handling setups.</p>Inverter Duty
<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2. Enhanced phase insulation protects the motor windings for reliable operation with VFD.</p>Identification
<p>Laser etched nameplate with highly legible font for easy verification, maintenance, and troubleshooting—even in harsh environments or over time.</p>Energy Efficient
<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>Available
<p>ABB Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.