High Cycle Brake
ABB Baldor-Reliance High Cycle Brakemotor is the right choice for demanding automation or production environments where high-frequency stopping, brake reliability and long service life are critical.
The Ultimate Brakemotor for High-Frequency Demands
Built for relentless motion, the ABB Baldor-Reliance High Cycle Brakemotor delivers precision stopping power and rock-solid reliability in fast-paced, high-frequency applications. Its rugged design and thermal resilience keep your lines moving without missing a beat — shift after shift.
Technical data
Up to 3Hp
<p>Power range 1/2 - 3Hp (0.37 - 2.2KW).</p>Up to 145TC
<p>NEMA frame size (56 C- 145TC).</p>Meets NEMA Premium®
<p>efficiency requirements.</p>Protection IP54
<p>suitable for indoor or sheltered outdoor environments.</p>Warranty 3 years
<p>on NEMA Premium efficient motors.</p>Explore the key features and benefits
<p>ABB Baldor-Reliance High Cycle Brakemotor is found wherever production lines demand speed, accuracy and durability — especially in automated, high-duty cycle systems.</p>
Cast aluminum
<p>The cast aluminum frame enhances thermal dissipation, helping the brakemotor stay cooler under frequent braking — ensuring longer life, better performance and consistent stopping power.</p>Dependable
<p>A fast-acting DC brake with an internal rectifier quickly stops the motor by converting AC power to DC to engage the brake without external components.</p>Low inertia
<p>A low inertia, high efficiency motor is ideal for fast, responsive performance with energy-saving operation — combining speed and precision with long-term reliability.</p>Inverter Duty
<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2. Enhanced phase insulation protects the motor windings for reliable operation with VFD.</p>Energy Efficient
<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>Available
<p>ABB Baldor-Reliance motors are built in US manufacturing facilities and available from our industry leading global distribution network - and are available when and where you need them.</p>Discover ABB's Innovative Software and Tools
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.