EC Titanium™ (General Purpose SP5+)

EC Titanium motor-only version delivers IE5+ ultra-premium efficiency with a ferrite-assisted synchronous reluctance design—offering unmatched energy savings, sustainability and flexibility for OEMs and system integrators.

Newest rotor technology to achieve the highest efficiency

The motor-only version of ABB’s EC Titanium delivers IE5+ efficiency using a ferrite-assisted synchronous reluctance design, without relying on rare-earth materials. Its open-drive compatibility gives OEMs and integrators the freedom to pair it with their preferred VSD, while still achieving ultra-high efficiency—especially at partial loads. This makes it an ideal choice for energy-conscious applications like HVACR, conveying and fluid movement.

Technical data

The EC Titanium variable speed motor delivers IE5+ efficiency across a wide speed range, maintaining superior performance even at partial loads when paired with a variable frequency drive.

Up to 20Hp

Power range 1 - 20Hp (0.75 - 15kW).

Efficiency IE5+

NEMA Premium 5 (IE5 per IEC TS60034-30-2).

Enclosure TEFC

For protection from debris.

Frame NEMA & IEC

NEMA 140, 180 and 210; IEC 90, 112, 132.

Protection IP54

IP55 with CE design motor.

Warranty 3 year

Motor designed for longevity.

Explore the key features and benefits

Combining a ferrite-assisted synchronous reluctance design with open VSD compatibility, the EC Titanium motor-only version offers ultra-premium IE5+ efficiency, reduced energy costs and flexible integration for high-performance at variable speeds and partial loads.

Energy Efficient

FASR/synchronous reluctance rotors elevate performance to ultra-premium NEMA Premium 5 (IE5+) levels surpassing regulation requirements.

Inverter Duty

Suitable for Inverter Duty per NEMA MG1 Part 31.4.4.2. Flexible control and compatible with most VSDs (including ABB ACS380, ACH580, etc.)

Sustainable

Sustainable design with non-rare-earth ferrite magnets and ultra-high energy efficiency to reduce environmental impact and power consumption.

Versatile

Offered in NEMA and IEC frame designs. EC Titanium motor-only version allows freedom in system design and drive pairing for OEMs.

Shaft grounding

Internal shaft grounding brush for bearing current mitigation on DE retainer ring.

Durable

Rolled steel construction and Class F insulation ensure durability and reliable performance in high-temperature conditions.

Related Documents

How to extend the life of your motor bearings

Around 75% of industrial motors power pumps, fans and compressors—equipment with significant potential for efficiency gains. Learn proper grounding techniques to extend motor bearing life and improve reliability.

Motors used in data centers

Powering the connected world

Motors are the hidden workhorses that help provide the cooling and power needed by keep data centers running. By selecting the right motor, you can prolong equipment life, increase efficiency and cut electricity consumption.

Energy efficiency in data centers with motor upgrades

Discover how optimizing both white space and gray space can help you achieve your target PUE (Power Usage Effectiveness) and maximize energy savings in data centers.

Related videos

Related motors

EC Titanium IMD (Integrated motor drive)

ABB Baldor-Reliance®

ABB's Baldor-Reliance EC Titanium motors are highly efficient integrated motor/drive systems that combine synchronous reluctance and permanent magnet technologies for a sustainable, wirelessly connected solution.

SP4 General Purpose - Enclosed motor

ABB Baldor-Reliance®

ABB Baldor-Reliance SP4 enclosed motors deliver NEMA Super Premium® efficiency, running cooler, longer and quieter—DOL or inverter duty—now with a 48-month warranty.

Critical Cooling motors

ABB Baldor-Reliance®

ABB’s Baldor-Reliance Critical Cooling Motors feature hybrid ceramic bearings and a lifetime warranty for unmatched reliability and peace of mind.

Discover ABB's Innovative Software and Tools

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.