RPM AC EXTRUDER DUTY
Robust, power dense ABB Baldor-Reliance RPM AC motors are ideal for extruder applications and the plastics industry.
BUILT FOR EXTRUSION: CONSTANT TORQUE. INVERTER READY.
The ABB Baldor-Reliance RPM AC Extruder Duty motors are ideal for extruder applications because they deliver constant torque across a 1000:1 speed range, ensuring smooth, controlled operation even at very low speeds—critical for maintaining consistent material output.
Their low-inertia design enables fast response to load changes, while standard inverter-duty features like insulated bearings, grounding brush and resistance temperature detector (RTD) ensure reliable performance in demanding, continuous-duty environments.
TECHNICAL DATA
Ideal for extruder duty, rewind/ unwind, converting, mill, rubber and plastic processing lines where variable speed with high torque at low speeds is essential.
Up to 1000Hp
Power range 25 - 1000Hp (18.6 - 746kW).Protection Class H
Insulation system for maximum reliability and inverter use.Frame DPG-FV
(Drip-proof guarded, force ventilated) square laminated frame (RL2586Z - RL4473Z).Ingress protection IP23
Open design to be used in relatively clean environment.Torque range 1000:1
Constant torque from 0 to base; 150% available torque.Up to 80%
less rotor inertia compared to standard NEMA frame motors, enabling faster acceleration and improved drive response.EXPLORE THE KEY FEATURES AND BENEFITS
Combining encoder feedback with robust inverter-duty construction, the RPM AC Extruder Duty motor delivers precise speed and torque control for smoother operation, greater accuracy and improved process quality.