RPM AC INVERTER DUTY
The ABB Baldor-Reliance RPM AC Inverter Duty motor delivers high torque density in a compact, laminated steel frame—ideal for precise, variable speed control.
DESIGNED FOR POWER. REFINED FOR PERFORMANCE.
When space is limited, the ABB Baldor-Reliance RPM AC motor delivers. Built with a laminated steel frame, RPM AC motors offer high torque density and custom power/speed ratings to meet the demands of variable speed applications.
Designed to fit where traditional motors can’t, RPM AC motors can be up to three frame sizes smaller than standard NEMA or IEC motors—without compromising performance. Multiple enclosure options ensure flexibility across diverse environments.
Drawing on decades of experience in variable speed DC technology, the RPM AC motor features a square laminated frame, optimized cooling and premium insulation for exceptional torque performance in a compact, efficient design.
TECHNICAL DATA
RPM AC motor is a must when your application demands high torque in a compact footprint with precise, reliable variable speed performance.
Up to 2250Hp
Power range 5 - 2250Hp (3.7 - 1678kW).Protection Class H
Insulation system for maximum reliability and inverter use.Torque range 1000:1
Constant torque from 0 to base; 150% available torque.Frame RL5035Z
Frame size FL1838C (TENV) to RL5035Z (DPG-FV).Ingress protection IP23 | IP55
DPG-FV is IP23 for indoor use, Enclosed is IP55 for outdoor harsh environment.Rotor option IPM
Interior salient pole permanent magnet rotor for torque density and higher efficiency.EXPLORE THE KEY FEATURES AND BENEFITS
<p>The ABB Baldor-Reliance RPM AC Inverter Duty motor delivers high torque density in a compact, laminated steel frame—ideal for precise, variable speed control.</p>