RPM XE EXTREME EFFICIENT
RPM XE motors are designed to exceed the efficiency standards set by NEMA Premium efficiency, making them ideal for applications where energy consumption and cost savings are crucial.
ULTRA-PREMIUM EXTREME EFFICIENT MOTORS
As a hybrid design, the RPM XE platform utilizes permanent magnet technology but can operate across-the-line, very similar to a standard induction motor.
TECHNICAL DATA
Ideally suited for variable speed power operation, there are many advantages to operating the RPM XE eXtreme efficient motor using a drive.
Up to 100Hp
Power range 10-100Hp (7.5-75kW).Up to IE5
NEMA Premium 5 efficiency.Protection Class H
Insulation system for maximum reliability and inverter use.PROTECTION IP55
Severe duty features and meets IP55 rating.Hazardous location Division 2
ATEX, IEC EXnA available.Reliable UL
Certified efficiency.EXPLORE THE KEY FEATURES AND BENEFITS
RPM XE motors are designed to exceed the NEMA Premium® efficiency standards set by ABB, making them ideal for applications where energy consumption and cost savings are crucial.
Lower energy costs
Efficiency two to four levels above NEMA Premium®. Significant energy savings when running at reduced speed on centrifugal fan/pump/compressor applications based on the affinity laws.Space-saving
RPM XE motors are extremely power dense compared to induction motors with standard ABB mounting dimensions.Inverter Duty
Inverter duty and suitable for variable speed power in scalar mode.Synchronous speed
Operates at true synchronous speed regardless of loads.Lower cost
Reduced motor full load amps can result in a smaller drive, a reduced initial cost and a shortened payback period.Reliable
Designed to protect against contamination, moisture, vibration and demanding duty cycles.Extended motor life
Performance enhancing features that make ABB the #1 ABB motor brand.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.