V*S MASTER
V*S Master AC motors are engineered for inverter operation, delivering precise, reliable torque and power from zero to above base speed, enhancing efficiency, control and motor longevity.
V*S MASTER MOTORS: MASTERING VARIABLE SPEED
ABB Baldor-Reliance V*S Master Inverter Duty and Vector Duty motors are engineered specifically for inverter power. Featuring ABB Baldor-Reliance’s advanced inverter-duty insulation system—exceeding NEMA MG1 Part 31 recommendations—these motors eliminate corona discharge, a leading cause of premature insulation failure. The result: longer motor life, reliable performance and confidence in demanding variable-speed applications.
TECHNICAL DATA
V*S Master motors deliver full torque from zero to base speed, constant horsepower above base speed and rugged inverter-duty insulation for long-lasting, precise variable-speed performance.
Up to 500Hp
Power range 1/3-500Hp (.25-373kW).Torque range 1000:1
Constant torque from 0 to base; 150% available torque.Insulation Class F
For high heat tolerance and longer motor life.Frame L449T
Frame size 56C (TENV) to L449T (TEFC).Thermostats 3
Normally closed thermostats are standard (1 N.C. per phase).Insulated bearing >440T
Frame are standard.EXPLORE THE KEY FEATURES AND BENEFITS
V*S Master AC motors are engineered for inverter operation, delivering precise, reliable torque and power from zero to above base speed, enhancing efficiency, control and motor longevity.
Performance
Delivers up to 200% overload torque for one minute below base speed, along with constant horsepower capability up to 1.5 times base speed.Continuous torque
Full-load (1000:1 constant) torque from zero to base speed, ideal for variable-speed applications.Encoder provisions
Motors include pre-drilled and tapped shaft provisions for encoder mounting, with hollow-shaft encoder kits available from stock.Inverter Duty
Advanced insulation system designed exclusively for operation on inverter drives—supports both open-loop and closed-loop control.Drop-in design
Available in standard NEMA frames for both replacements and new installations. Perfect for constant-power applications such as winders, extruders and more.Corona-free insulation
Protects the motor from electrical stress and voltage spikes, ensuring longer life and reliable performance with inverter drives.Customizable
Many modifications available through Mod-Ex production or stock modification.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.