FOOD SAFE SINGLE PHASE MOTORS
Single-phase motors designed for Zone 1 food contact, providing corrosion resistance, easy cleaning and durability in harsh washdown conditions.
CLEAN, RELIABLE AND BUILT TO LAST IN HARSH WASHDOWN ENVIRONMENTS.
Designed for food processing, where reliability and cleanability are crucial in intense, caustic cleaning environments, ABB Baldor-Reliance Food Safe motors are built to perform reliably and efficiently around the clock while being easily cleaned to hygienic standards, ensuring uncompromised food safety. Food Safe stainless steel single-phase motors are the top choice for light duty applications that need the ultimate protection.
TECHNICAL DATA
These motors deliver exceptional reliability, corrosion resistance and easy maintenance, ensuring optimal performance and compliance in demanding food processing environments.
Up to 1Hp
Power range 1/2 thru 1Hp (.37-.75W).Up to 56C
NEMA frame 56C.Ingress Protection IP69
for high temperature, high pressure washdown environments.Warranty 3-year
and designed for longevity.Voltage 115/230V
Single phase motor.EXPLORE THE KEY BENEFITS
<p>Using the wrong equipment in the food zone can lead to bacterial growth, inspection failures, fines and downtime. Food Safe motors are designed with the food zone in mind. To keep you and your food, safe.</p>
Single phase
<p>Single phase ratings have a single conduit box to house the capacitor and leads. Mechanical joints are minimized to one central box that has a gasket with flashing to prevent water from entering the conduit area.</p>Corrosion resistant
<p>Corrosion-resistant 300 series stainless steel frame, endplates, conduit box, shaft, base and hardware.</p>Superior protection
<p>IP69 for water, internal and external shaft sealing, o-ring sealed endplates are some of the features that make this easy to clean for food safety.</p>Easy-to-find information
<p>The nameplate is laser-etched directly onto the motor band, providing quick and easy access to essential technical information.</p>Cleanability
<p>Smooth contours reduce catch points and contamination making it easy to clean, while advanced sealing allows for high pressure cleaning without damage to the motor.</p>Food Safety
<p>Individually welded feet for washdown to clean under the motor and smooth heads on external drains and hardware make it easy for cleaning.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.