FOOD SAFE THREE PHASE MOTORS

In hygiene-critical environments, there’s no room for compromise. The ABB Baldor-Reliance Food Safe motor is the premium benchmark demanded by end users for clean, safe and reliable washdown operations.

CLEAN, RELIABLE AND BUILT TO LAST IN HARSH WASHDOWN ENVIRONMENTS.

Designed for food processing, where reliability and cleanability are crucial in intense, caustic cleaning environments, Baldor-Reliance Food Safe motors are built to perform reliably and efficiently around the clock while being easily cleaned to hygienic standards, ensuring uncompromised food safety. Food Safe stainless steel motors are the top choice for end-users and are engineered to outlast any other industrial electric motor available today.

TECHNICAL DATA

These motors deliver exceptional reliability, corrosion resistance and easy maintenance, ensuring optimal performance and compliance in demanding food processing environments.

Up to 30Hp

Power range 1/2-30Hp (.37-22.4kW).

Up to 286TC

NEMA frame 56C-286TC.

Ingress Protection IP69

for high temperature, high pressure washdown environments.

Warranty 3-year

and designed for longevity.

Meets NEMA Premium®

efficiency as standard, SP5+ variable speed will offer IE5+ efficiency.

Protection Class H

Insulation system, inverter duty performance.

EXPLORE THE KEY BENEFITS

Using the wrong equipment in the food zone can lead to bacterial growth, inspection failures, fines and downtime. Food Safe motors are designed with the food zone in mind. To keep you and your food, safe.

Corrosion resistant

Corrosion-resistant 300 series stainless steel frame, endplates, conduit box, shaft, base and hardware.

Superior protection

IP69 for water, encapsulated color-coded leads, epoxy encapsulated windings, internal and external shaft sealing, o-rings sealed endplates and conduit box.

Cleanability

Smooth contours reduce catch points and contamination making it easy to clean, while advanced sealing allows for high pressure cleaning without damage to the motor.

Food Safety

Fully encapsulated stainless steel motor with epoxy encapsulated windings, color-coded leads, internal and external shaft sealing - with no crevices for food or water to collect.

Easy-to-find information

The nameplate is laser-etched directly onto the motor band, providing quick and easy access to essential technical information.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.

RELATED DOCUMENTS

Evolution of ABB Baldor-Reliance washdown motors

Since the creation of the White Washdown motor in the mid 1980s, the ABB Baldor-Reliance line of motors has been on the cutting-edge for food processing solutions.

Food safety and technological advances in electric motors

ABB, with over one million washdown motors installed in the food industry, designs technology that supports energy sustainability, food safety and regulatory compliance, while collaborating with industry experts to enhance food processing quality.

Washdown pump motors

ABB Baldor-Reliance line of washdown jet pump and close coupled pump motors are ideal for wet or humid environments, especially in food processing facilities where equipment is cleaned on a regular basis.

RELATED VIDEOS

RELATED MOTORS

Stainless Steel

ABB Baldor-Reliance®

Stainless steel motors utilize corrosion-resistant materials to reduce the risk of violations due to inadequate equipment.

White Washdown

ABB Baldor-Reliance®

White Washdown motors have been the workhorse of the food industry for over 30 years, providing reliability and energy cost savings

Paint-free

ABB Baldor-Reliance®

When an application requires cleaning solutions and light washdowns that could potentially compromise the surface of a painted motor, paint free motors are the answer.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.