STAINLESS STEEL
ABB Baldor-Reliance Stainless Steel motors utilize corrosion-resistant materials to reduce the risk of violations due to inadequate equipment.
MINIMIZE YOUR RISK OF SAFETY VIOLATIONS
When the application requires caustic cleaning solutions and sanitizing washdowns which will compromise the surface of a standard washdown motor, stainless steel motors are the answer.
Designed for harsh food processing environments; impervious to rust and deterioration caused by caustic sanitizing.
TECHNICAL DATA
Designed for harsh food processing environments; impervious to rust and deterioration caused by caustic sanitizing.
Up to 20Hp
Power range 1/3-20Hp (.25-15kW).Up to 256TC
NEMA frame 56C-256TC.Ingress Protection IP56
for exposure to dust and strong water jets.Warranty 3-year
Designed for longevity.Meets NEMA Premium®
efficiency requirements.EXPLORE THE KEY BENEFITS
Stainless steel motors utilize corrosion-resistant materials across all components minimizing your risk of potential violations for inadequate equipment.
Corrosion resistant & easy to clean
Corrosion-resistant 300 series stainless steel frame, endplates, conduit box, shaft, base and hardware. The finish is polished stainless steel for easy cleaning.Easy maintenance
Simple maintenance with four removable condensation drain plugs for complete drainage, regardless of position to extend the life of the motor.Easy-to-find information
The nameplate is laser-etched directly onto the motor band, providing quick and easy access to essential technical information.Superior protection
Rotating non-contact labyrinth seals on both the drive end (DE) and opposite drive end (ODE) for enhanced durability.Food Safety
Upgrade to stainless steel, designed for harsh food processing environments, resistant to rust and deterioration from caustic sanitizing to minimize risk of food safety violations.Inverter Duty
Suitable for inverter use per NEMA MG1 Part 31.4.4.2.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.