WHITE WASHDOWN
White Washdown motors have been the workhorse of the food industry for over 40 years, providing reliability and energy cost savings.
MINIMIZING CORROSION
ABB Baldor-Reliance White Washdown motors are designed for harsh environments, offering corrosion resistance, energy efficiency and easy maintenance. They are designed for wet, humid environments that see splashing and light washdown.
With an IP55 rating, they provide reliable, long-lasting performance in washdown applications across industries like food processing and pharmaceuticals.
TECHNICAL DATA
Splash Zone 2: Direct contact with food products is not expected with the potential that liquids used in processing or cleaning may come into contact with the equipment. Equipment must be able to withstand regular or frequent washdowns.
Up to 20Hp
Power range 1/2-20Hp (.37-15kW).Up to 256T
NEMA frame 56-256T.Ingress Protection IP55
for light washdown.Warranty 3-year
and designed for longevity.Meets NEMA Premium®
efficiency requirements.EXPLORE THE KEY BENEFITS
Corrosion is a significant issue in the food and beverage industry and that is why at ABB we continually improve our designs to ensure corrosion is minimized.
Corrosion resistant & easy to clean
Corrosion-resistant 300 series stainless steel hardware and shaft extension, two-part epoxy finish that is five times more resistant to corrosion and chipping than standard paint.Superior protection
Sealed motor with neoprene gaskets, lip, v-ring seal on DE to keep moisture from entering the motor.Easy maintenance
Simple maintenance with four removable condensation drain plugs for complete drainage, regardless of position to extend the life of the motor.Broadest selection
White Washdown line comes in single and three phase, pump designs, brake motors, shaft grounding and sinewave and inverter duty.Bearings
By utilizing sealed bearings, relubrication and maintenance is minimized.Inverter Duty
Suitable for inverter use per NEMA MG1 Part 31.4.4.2.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.