BSM B-SERIES
ABB Baldor-Reliance BSM B-Series AC brushless servo motors deliver precise, reliable performance comparable to rare-earth-magnet motors—without the rare-earth materials.
HIGH-PERFORMANCE SERVO MOTORS WITH SUSTAINABLE FERRITE MAGNET TECHNOLOGY
Designed for high-precision motion applications, the BSM B-Series features exceptionally low cogging and minimal torque ripple for smoother operation and improved surface quality in machining and automation systems. With sustainable ferrite magnets, rugged industrial construction, and interchangeability with ABB C- and N-Series motors, the B-Series brings flexibility, reliability, and performance together in one platform.
TECHNICAL DATA
For high-precision applications, BSM B-Series motors provide exceptionally low cogging and minimal torque ripple. In machining applications, this translates to smoother motion, improved surface finish, and higher-quality results.
Up to 177lb/in
<p>Torque range: 14.4 – 177lb/in (1.63 – 20Nm).</p>Up to 0.0666 lb/in2
<p>Inertia range: 0.0031 to 0.0666 lb/in2 (3.51 – 75.2kg/cm2).</p>Comliance cURus/CE
<p>certfied quality design.</p>Sustainable Ferrite magnet
<p>Delivers high servo performance without the sourcing and cost pressures associated with rare-earth materials.</p>Offering 3 sizes
<p>BSM 80, 90, 100.</p>EXPLORE THE KEY FEATURES AND BENEFITS
<p>ABB Baldor-Reliance BSM B-Series servo motors are well suited for applications where smooth motion, precision, and surface quality matter most.</p>
Sustainable
<p>Sustainable ferrite magnets deliver high servo performance without the sourcing and cost pressures associated with rare-earth materials.</p>Precision motion control
<p>Exceptionally low cogging and minimal torque ripple support smooth operation, accurate positioning, and improved machined surface quality.</p>Enhanced Reliability
<p>Potted windings enhance voltage protection, increase reliability, and improve thermal performance.</p>Design Flexibility
<p>Interchangeable design with ABB C- and N-Series motors helps simplify machine design and platform flexibility.</p>Load Matching
<p>High rotor inertia supports better inertia matching for applications with heavier machine loads.</p>Precision applications
<p>Ideal for applications such as CNC & machining, automation systems, packaging equipment, material handling, high-precision motion control.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.