BSM C-SERIES
ABB Baldor-Reliance BSM C-Series AC brushless servo motors provide an economical package best suited for applications requiring higher load inertias.
HIGH-INERTIA SERVO MOTORS BUILT FOR DEMANDING INDUSTRIAL MOTION
When applications demand higher inertia matching, the ABB Baldor-Reliance BSM C-Series delivers. These AC brushless servo motors provide more torque in a reduced package size, helping machine builders achieve responsive, reliable performance in compact industrial designs.
TECHNICAL DATA
The C-series provides an economical package best used in applications with higher load inertias.
Up to 1,185lb/in
<p>Continuous stall torque: 10 to 1,185lb-in (1.2 to 134Nm).</p>Up to 3,186lb/in
<p>Acceleration torque: 32 to 3,186 lb/in ( 3.6 to 360 Nm).</p>Up to 3x
<p>Peak torque up to 3x continuous torque.</p>Up to 0.57lb/in2
<p>Inertia range: .0016 - .038 to 0.57lb-in-s2 (1.8 - 42.6 – 644kg/in2).</p>Comliance UL/CSA/CE
<p>certfied quality design.</p>Offering Four sizes
<p>BSM 80, 90, 100, 132.</p>EXPLORE THE KEY FEATURES AND BENEFITS
<p>ABB Baldor-Reliance BSM C-Series is a strong fit when an application needs better inertia matching, high torque at low speed, and compact servo performance for heavier or more dynamically demanding machine loads.</p>
High inertia matching
<p>Designed to handle heavier loads and improve system stability in demanding applications.</p>Compact design
<p>Increased torque density delivers stronger performance without increasing motor size.</p>Enhanced Reliability
<p>Rugged construction, premium insulation, and proven rotor design ensure long-term performance.</p>Design Flexibility
<p>Available in IEC and NEMA configurations with stock and custom options.</p>Low-Speed Power
<p>Maintains strong, consistent torque at low speeds for precise control.</p>Precision applications
<p>Well-suited for a wide range of automation, packaging, and material handling systems.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.