BSM N-SERIES
ABB Baldor-Reliance BSM N-Series AC brushless servo motors provide a high-performance package best suited for applications requiring rapid acceleration, low inertia, and precise high-speed positioning.
MAXIMUM ACCELERATION. MINIMUM INERTIA.
Low-inertia AC brushless servo motors engineered for the world’s fastest machines—delivering rapid positioning, high dynamic response, and maximum torque in a compact package.
TECHNICAL DATA
Designed for high-speed, low-inertia applications, BSM N-Series servo motors combine rapid acceleration, peak torque up to four times continuous, and high-energy permanent magnet design to deliver precise, responsive performance in demanding automation environments.
Up to 354 lb-in
<p>Continuous stall torque: 3.9 to 354lb-in (0.45 to 40 Nm).</p>Up to 1,400 lb-in
<p>Acceleration torque: 16 to 1,400lb-in (1.8–160Nm).</p>Up to 4x
<p>Peak torque up to 4x continuous torque.</p>Up to .034 lb/in2
<p>Inertia range: .00006 to .034lb/in2 (.067 to 38kg/cm2).</p>Comliance UL/CSA/CE
<p>certfied quality design.</p>Offering 5 sizes
<p>BSM 50, 63, 80, 90, & 100.</p>EXPLORE THE KEY FEATURES AND BENEFITS
<p>ABB Baldor-Reliance BSM N-Series is a strong fit when an application demands maximum acceleration, rapid positioning, and high-speed precision for low-inertia, dynamic machine applications.</p>
Maximum Acceleration
<p>Low-inertia rotor design enables rapid starts, stops, and positioning—reducing cycle time and increasing throughput.</p>Compact design
<p>High-energy permanent magnet design provides maximum torque density without increasing motor size.</p>Enhanced Reliability
<p>Rugged construction and advanced insulation systems ensure long-term reliability in high-speed industrial environments.</p>Design Flexibility
<p>Available in IEC and NEMA configurations with stock and custom options.</p>High-Speed Precision
<p>Delivers smooth, accurate motion control for applications where positioning accuracy and repeatability are critical.</p>Precision applications
<p>Engineered and tested for consistent, repeatable performance in the world’s fastest and most demanding machines.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.