BSM STAINLESS STEEL

BSM stainless steel servo motors combine IP67 sealing, 1,500 psi washdown capability, corrosion-resistant construction and precision motion performance.

BUILT FOR WASHDOWN. ENGINEERED FOR PRECISION.

ABB Baldor-Reliance BSM stainless steel servo motors are purpose-built for food, liquid handling, and other high-hygiene applications where washdown, corrosion resistance and precise motion control are critical. Designed to meet the demands of harsh environments, these motors combine durable stainless steel construction with reliable servo performance.

 

With IP67 protection and the ability to withstand 1,500 psi (103 bar) washdown, SSBSM motors are engineered to perform in environments where sanitation and uptime cannot be compromised.

TECHNICAL DATA

Designed for high-hygiene, washdown-intensive applications, BSM stainless steel servo motors combine IP67 sealing, 1,500 psi washdown durability and corrosion-resistant construction with standard and low-inertia designs to deliver precise, reliable performance in harsh and sanitary environments.

Up to 32lb-in

<p>Continuous stall torque: 8 to 32lb-in (0.9 to 3.6Nm).</p>

Up to 0.0066 lb-in-s2

<p>Inertia range: 0.00006 to 0.0066lb-in (0.0677 to 7.45Nm).</p>

Protection IP67

<p>Ingress protection for washdown applications.</p>

Up to 1500 psi

<p>high pressure washdown conditions.</p>

Comliance BISSC, UL, cUL and CE

<p>certfied quality design.</p>

Offering 4 sizes

<p>BSM SS N-Series (50, 63, 80) and BSM SS C-Series (80).</p>

RELATED DOCUMENTS

ABB servo motors and drives

ABB’s BSM B-series servo motors provide medium inertia. Achieve even higher efficiencies by pairing them with ACS880 drives and advanced motor controls.

AC Brushless Servo Motors (BSM)

ABB offers a variety of AC servo motors for industrial, automated applications. We not only design our motors for durability in harsh environments, but we also provide a wide choice of high or low inertia motors with winding options, feedback devices and gearheads to match.

Servo Gearheads

GBSM Series

Precision planetary gearheads designed specifically for BSM servo motor requiring precision, durability and long trouble-free operation.

RELATED MOTORS

BSM B-Series

ABB Baldor-Reliance®

BSM B-series AC brushless servo motors provide torques ranging from 14.4–177 lb-in (1.63–20 Nm) with sustainable ferrite magnets.

BSM C-Series

ABB Baldor-Reliance®

BSM C-series AC brushless servo motors provide torques ranging from 10 14.4 to 177 lb-in (1.63 to 20 Nm).

BSM N-Series

ABB Baldor-Reliance®

N-series motors deliver continuous stall-torque capability ranging from 3.9 to 354 lb/In (0.45 to 40 Nm).

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.