MODULAR INDUCTION MOTORS
High voltage modular induction motors offer high reliability, availability and efficiency in demanding applications.
HIGH VOLTAGE MODULAR INDUCTION MOTORS
ABB high voltage modular induction motors allow industries to operate within a wide power range and with great starting performance. ABB high voltage modular induction motors offer also high reliability, availability and efficiency in demanding applications.
Our modular induction motors can be optimized for a wide range of applications and are typically used in industries like chemical, metal, mining, cement as well as pulp and paper. Modular induction motors have several cooling options to meet industries as well as customers’ specific requirements.
Our modular induction motors are easy to install, and ABB’s global network of service centers makes maintenance easy throughout product lifecycle. Modular induction motors are available for both direct on line (DOL) and variable speed drive (VSD).
OUR MODULAR INDUCTION MOTORS OFFERING
<p><b>Modular induction motors are available as IEC and NEMA (electrical) versions.</b></p>
Modular induction motors
| Standard | IEC and NEMA electrical |
| Output power | up to 28,5 MW |
| Shaft heights | 400, 450, 500, 560, 630, 710, 800, 900, 1000 |
| Number of poles | 2 to 24 |
| Ex protection | Ex ec, Ex eb, Ex tc, Ex pzc, Ex pxb |
| Voltages | Up to 13,8 kV |
| Frequency | 50 / 60 Hz or VSD |
| Ambient | -50°C up to 60°C |
| Cooling | Air to air, air to water, wheather protected open ventilated system |
| Protection | IP55, IP56, IP23, IP24W |
| Enclosure material | Welded steel |
| Bearings | Antifriction or sleeve |
| Mounting | Horizontal or vertical |
| Operating | Variable speed drive (VSD), Direct on line (DOL) |
Modular slip ring motors
| Standard | IEC and NEMA electrical |
| Output power | Up to 10 MW |
| Shaft heights | 400, 450, 500, 560, 630, 710 |
| Number of poles | 4 to 16 |
| Voltages | Up to 13,8 kV |
| Frequency | 50 / 60 Hz |
| Ambient | -55°C up to 60°C |
| Cooling | Air to air, Air to water |
| Protection | IP55 |
| Enclosure steel | Fabricated steel |
| Bearings | Antifriction or sleeve |
| Mounting | Horizontal |
| Operating | Direct on line (DOL) |
TECHNICAL DATA - MODULAR INDUCTION MOTOR
Modular induction motors are available as IEC and NEMA (electrical) versions.