SYNCHRONOUS MOTORS

ABB SYNCHRONOUS MOTORS

With their unparalleled high efficiency, synchronous motors will play a key role in the energy transition, not only by decreasing the losses, but also by their contribution to applications such as hydrogen, energy storage and Carbon Capture and Storage (CCS). They can also provide stabilizing effects to a renewable-heavy electrical grid with their ability to produce reactive power. 

KEY BENEFITS

Customized design

<p>Solutions designed to fit the application or industry specific needs.</p>

Energy efficiency

<p>Top Industrial Efficiency concept ensures highest efficiency solution.</p>

Reliability

<p>Proven reliability through thousands of installations means minimized production losses.</p>

TOP INDUSTRIAL EFFICIENCY

Choose the Top Industrial Efficiency option when selecting a new synchronous motor, our promise to deliver the highest possible energy efficiency, without compromising reliability, complexity or specification compliance. It is a contractual commitment we make to provide the most efficient solution available.

SYNCHRONOUS MOTORS SERVE MANY INDUSTRIES AND APPLICATIONS.

Marine

ABB's synchronous motors for marine applications are optimized for propulsion of cruisers and carriers. Both conventional and propulsion system motors are available, and the proven design has delivered extremely good performance, high efficiency and reliability in different types of marine installations. The motors are mainly used with variable speed drives.

Oil and gas

ABB's synchronous motors for oil and gas applications are optimized for pumps, fans, and centrifugal and reciprocal compressors used in the oil and gas industry. Both slow and high speed motors are available and the proven design has delivered extremely good performance, high efficiency and reliability in different types of oil and gas installations. The motors are connected direct-on-line or fed via variable speed drives.

Water

ABB’s synchronous motors for the water industry are optimized for pump applications, which typically means a quadratic load and high torque at low or medium speed. The proven design has delivered extremely good performance and reliability in different types of pump installations. The motors are connected direct-on-line or fed via variable speed drives. They are perfectly matched with ABB drives, which have proven themselves in numerous applications with superior performance. Our solutions are designed to help customer manage the risk associated with secured water flow, high energy costs and non-revenue water, which are a result of urbanization, water scarcity and water leakages. ABB’s synchronous motors and service solutions will give you peace of mind by improving reliability and saving your money in the long term.

Chemical and air separation

ABB's synchronous motors for chemical and air separation applications are optimized for extruders, compressors and expanders used in the chemical industry. Both slow and high speed motors are available and the proven design has delivered extremely good performance, high efficiency and reliability in different types of chemical installations. The motors are connected direct-on-line or fed via variable speed drives.

Metals

ABB's synchronous motors for metals applications are optimized for blowers, pumps and mills used in the metals industry. Both slow and high speed motors are available and the proven design has delivered extremely good performance, high efficiency and reliability in different types of metals installations. In an industry that is characterized with heat, motion, momentum and energy, assets must be resilient to the most volatile process and environment. ABB has the scale, technical know-how and domain expertise to be your trusted partner in the metals industry and continually support you in becoming more energy efficient, reliable, productive and safe. As with our synchronous motors for oil and gas applications, the motors are connected direct-on-line or fed via variable speed drives.

Mining

ABB's synchronous motors for mining applications are optimized for mills, mine hoists and conveyers used in the mining industry. In an industry that is characterized with severe conditions, remote locations and energy intensive applications, assets must be resilient to the most harsh processes and environments. ABB has the scale, technical know-how and domain expertise to be your trusted partner in the mining industry and continually support you in becoming more energy efficient, reliable, productive and safe. Both slow and medium speed motors are available and the proven design has delivered extremely good performance, high efficiency and reliability in different types of mining installations. The motors are connected direct-on-line or fed via variable speed drives.

Pulp and paper

ABB's synchronous motors for pulp and paper applications are optimized for refiners and wood grinders. The proven design has delivered extremely good performance, high efficiency and reliability in different types of pulp and paper installations.

Other industries

ABB’s synchronous motors for general purpose applications are optimized for high reliability and efficiency. Both slow and high speed motors are available and the design has delivered extremely good performance in different types of installations. The motors are connected direct-on-line or fed via variable speed drives.

HIGHLIGHTS AND REFERENCES

ABB establishes new industry benchmark: the first-ever Environmental Product Declaration (EPD) for large electric motors

Better transparency via verified third-party data on CO2 emission reduction potential

Top Industrial Efficiency (TIE): The best available energy efficient solutions lead value creation

Key enabler of a low carbon future, leading performance to create value for customers

World’s largest multi-stage water pumping stations get ABB’s support for success in India

ABB is a key supplier of mega-motors as well as variable speed drives for starting and control solutions.

ABB pumping technology helps rescue parched farms and villages in India

Years of severe drought have created a water crisis in the Mahbubnagar region in Telangana, a state in southern India where half the population of 35 million depends on agriculture to earn a living.

ABB motor sets world record in energy efficiency – saves half a million dollars

Pioneering technology leader ABB achieves almost 100% energy efficiency with synchronous motor.

Reliable freshwater supply in challenging pumping project in China

Based on positive experience from the first phase of the giant Wanjiazhai Yellow River Water Diversion Project, ABB is playing a major role in the second extension project which is now being undertaken.

How to tackle partial discharge in high voltage motors and generators

Selecting a reputable manufacturer with a strong record of quality and expertise is the best way to ensure you avoid issues with partial discharge.

More power, higher efficiency

Synchronous motors up to 75 MW