SECURE DNP3 FOR RELIABLE OUTSTATION TELECONTROL

DNP3 is a natural and integrated part of the wide array of protocols in AC500 PLC range to provide reliable communication protocol for applications where continuous monitoring and control are requested.


Typically used in digitalization of substations networks within water and wastewater, power generation incl. renewables, oil and gas.

CONTINUOUS MONITORING AND CONTROL

Secure, reliable and uninterrupted data handling for sequiential data storage

Water, Oil and Gas, Utility, Electrification, Power Renewables, Infrastructure

STREAMLINED INTEGRATION AND PRODUCTIVITY BOOST WITH AC500'S DNP3 EDITORS

Automation Builder provide seamless integration with the AC500’s DNP3 editors, inheriting the user-friendly design of RTUs. Advanced import and export features, purpose-built for efficient bulk engineering boost productivity.

AC500 can operate as substation or control station or both at the same time (Gateway).

SEAMLESS COMPATIBILITY ACROSS THE ENTIRE AC500 PRODUCT LINE

Unlock compatibility across the entire AC500 product line, starting from the AC500-eCo Pro series. One application software designed to enable effortless integration, scalability, and reusability in your automation solutions.