EN 14439 – Key Safety Updates for Tower Cranes
The European standard EN 14439 specifies safety requirements for tower cranes and redefines safety expectations across the industry.
Compared to previous approaches, the standard places stronger focus on critical movement limitation and control-related safety functions — such as "load moment limitation" and "end-position limitation for crane travelling".
With stricter requirements for load control, wind-related safety, and safe positioning during both operation and out-of-service conditions, the tower cranes of tomorrow must manage increasingly complex safety functions within their control systems.
How will your next tower crane meet EN 14439 requirements?
Discover how ABB’s AC500-S enables precise safety control, advanced calculations, and secure integration aligned with modern cybersecurity expectations — supporting compliance today and readiness for future demands.
Ready for the Next generation of Tower crane safety demands
The ABB AC500-S Safety PLC is designed to enable tower crane manufacturers to develop control solutions that meet the stricter safety requirements introduced by EN 14439. With advanced safety-certified calculations, flexible safety logic, and secure communication capabilities aligned with modern cybersecurity expectations, AC500-S provides the foundation for precise control of critical crane movements — supporting manufacturers in achieving compliance today and preparing for future regulatory demands.
Seamless safety integration with ABB Drives via PROFINET/PROFIsafe
ABB complements the AC500-S Safety PLC with a broad portfolio of safety solutions for tower crane builders, including variable speed drives and safety devices.
ABB drives can cut energy use by 25% or more by optimizing motor speed and torque. Safe Torque Off (STO) is included as standard, helping reduce safety components and simplifying integration with AC500-S.
Using PROFINET/PROFIsafe, AC500-S can activate drive-based safety functions, creating a coordinated, future-ready safety architecture for EN 14439.
“ABB’s ACS880 Industrial drives deliver superior motor control for smooth operations of the tower crane movements, supporting HTL encoder feedback via the FEN-31 interface and enabling advanced crane functionality through the optional +N5650 tower crane control program."
ABB ACS880 Industrial drives with the dedicated +N5650 tower crane control program, designed to simplify engineering and deliver stable, high-performance crane movements.
“ABB’s ACS880 Industrial drives offer regenerative functionality that is highly valuable for tower crane automation. Energy recovered during lowering or braking can be reused — either shared between drives via a common DC bus to support other crane movements, or, when configured, fed back to the grid.”
ABB ACS880 Industrial drives, improving energy efficiency and system performance by reducing energy losses compared to brake chopper with external braking resistor.
Key Benefits
Floating point and trigonometric safety calculation
<p>Safe trigonometric + floating-point calculations deliver real-time, high-accuracy load, positioning, and speed/torque safety control across the full crane geometry.</p>Structured Text editor for safety programming
<p>Cut engineering time for advanced safety logic like anti-collision and safe operating zones with maintainable code.</p>PLCopen Safety function block library
<p>Accelerate safety application development with proven PLCopen function blocks and reusable safety logic.</p>PROFINET/PROFIsafe ABB Drives integration
<p>PROFINET/PROFIsafe enables fast, standardized safety communication between AC500-S and ABB drives — allowing coordinated motion and safety control directly through the drive’s safety functions.</p>AC500-S-XC designed for eXtreme conditions
<p>Ensure reliable safety control in harsh crane environments with AC500 modules built for extreme temperatures, shocks and vibration.</p>Multi-controller communication over safety protocol
<p>Share large volumes of safety data in real time between multiple AC500-S controllers via PROFIsafe to support coordinated anti-collision and safe zone control.</p>How AC500-S Supports the Key EN 14439 Safety Updates for Tower Cranes
<p>EN 14439 introduces stricter safety requirements for tower crane movement limitation, with a stronger focus on PL d level safety functions. The two topics below highlight key areas where tower crane manufacturers must upgrade control and safety logic to meet the new expectations.</p>
Load moment limitation – safer lifting across the full working radius
EN 14439 strengthens requirements for load moment limitation, meaning the crane must prevent lifting when rated capacity is exceeded at the actual radius, including defined tolerances. When limits are exceeded, hoisting up must stop and travelling motions must be stopped as required.
A key change compared to earlier implementations is the required safety performance level: functions that were previously often achievable at PL c can now require PL d, which typically goes beyond what a standard PLC based solution can support.
To meet PL d expectations, manufacturers increasingly need safety-certified control architecture and safety logic designed for higher functional safety integrity.
How AC500-S helps tower crane builders:
ABB’s AC500-S Safety PLC is designed to support PL d (even up to PL e), enabling safety-certified floating-point and trigonometric calculations to process real-time load and geometry data with high accuracy.
This makes it possible to implement safety compliant load moment limitation across the full crane working range, even under dynamic conditions while reducing engineering risk and strengthening confidence in EN 14439 compliance.
End position limitation – prevent dangerous crane travel
EN 14439 highlights the need for safe limitation of end positions during crane travelling. If the front or rear end positions are exceeded, the travelling motion must be stopped in the dangerous direction, preventing overrun scenarios and unsafe travel beyond defined boundaries.
A key change compared to earlier implementations is the required safety performance level: end-position limitation functions that were often achievable at PL c in previous crane solutions can now require PL d under EN 14439. This typically goes beyond what a standard PLC based approach can provide and makes a safety PLC architecture essential to reach the required safety integrity.
How AC500-S helps tower crane builders:
The ABB AC500-S Safety PLC enables tower crane manufacturers to implement PL d end-position limitation using a control platform that is both user-friendly and future-ready.
With native safety floating-point calculations and safety-certified logic, AC500-S supports accurate limit detection and consistent stopping behavior, even when multiple sensors and travel conditions must be evaluated.
Using safety-certified Structured Text (ST), engineers can implement clean, readable safety logic (IF/CASE/FOR, arrays and structures) to manage end switches, encoder signals, and safe travel boundaries efficiently. This reduces engineering effort while supporting reliable, compliant motion limitation according to EN 14439.