S500-XC I/O modules
S500-XC I/O modules are built to operate in extreme conditions such as wide temperature ranges, high vibrations, and harsh EMC environments. They ensure stable performance and robust communication in demanding industrial applications.
Rugged I/O for demanding environments
Reliable performance where standard modules fail – from arctic cold to heavy industry.
ABB’s S500-XC I/O modules are built to thrive in extreme conditions such as intense vibration, wide temperature swings, and high electromagnetic interference. Designed for mission-critical applications in mining, marine, energy, and transportation – wherever robust automation is essential.
Key benefits
The S500-XC I/O modules are built to perform where others fail. Their rugged design ensures reliable signal handling and long-term stability in the most demanding environments.
Reliable in harsh conditions
Operates safely in extreme temperatures, humidity, dust, and vibration.Wide temperature range
Certified for –40 °C to +70 °C – ideal for outdoor and remote environments.EMC and shock resistant
Designed to withstand strong electromagnetic interference and mechanical stress.Modular and scalable
Flexible combination of digital and analog modules for custom setups.Maintenance-friendly design
Tool-free replacement without rewiring for minimal downtime.Seamless AC500 integration
Works out-of-the-box with AC500 and AC500-XC PLCs.Typical industries
Oil and gas, Marine, Water and wastewater, Mining and metals, Energy and utilities , Rail and transportation