AC500-XC S500 I/O modules
Designed for reliability in extreme conditions, these modules handle diverse signal types. They are resistant to shock, temperature changes, and moisture.
Flexible I/O – Expand your system, your way
Expanding your automation shouldn’t be complicated. That’s why we offer multifunctional, software-configurable I/O modules alongside a wide range of standard options – tailored to your signal types, voltage levels, and connection needs.
Connection options:
Central: up to 10 I/O modules directly on the CPU
Decentralized: remote I/O via fieldbus (up to 10 modules per node)
Multifunctional: e.g. AI531 handles 8 signal types in one module
Smart automation starts with smart I/O choices.
Benefits
These I/O modules provide resilient signal handling in the harshest conditions – ensuring consistent input/output communication where reliability is critical.