PROGRAMMABLE LOGIC CONTROLLERS

The AC500 PLC platform combines flexibility, scalability, and reliability ‒ covering everything from compact control to high-end safety and extreme environments. A single platform for diverse automation needs across industries.

FIND YOUR FIT – THE AC500 PLC PLATFORM EXPLAINED

AC500-eCo – The cost-efficient choice for compact automation

Ideal for small to medium automation tasks where space, cost, and simplicity matter. AC500-eCo offers essential PLC performance with the flexibility to scale up later if needed.

 

 

AC500 – The powerful allrounder for complex automation systems

Designed for scalable, high-performance automation in modular machines and industrial systems. AC500 provides broad communication support, high I/O flexibility, and advanced processing power.

 

 

AC500-S – The solution for certified functional safety

AC500-S is tailored for safety-critical applications up to SIL3 and PL e, based on the proven AC500 hardware platform. It combines standard and safety logic in one integrated system.

 

 

AC500-XC – The rugged controller for extreme environments

AC500-XC extends the standard AC500's capabilities with robust design for extreme conditions. Ideal for industries exposed to vibration, temperature fluctuations, moisture, and EMC stress.

AC500-eCo

Smart control doesn’t have to be expensive. The AC500-eCo is a compact, ready-to-use automation solution available in three performance classes: Basic, Standard, and Pro. Ideal for space-limited installations and cost-sensitive projects, it delivers reliable performance without compromising on quality.

:

  • Compact and affordable – perfect from basic control applications
  • Seamless integration into the AC500 platform for future expansion

:

  • OEM solutions
  • Building automation
  • Entry level automation
  • Remote control
  • Pump stations
  • Education

AC500 PLCS

Powerful automation starts with flexibility. The AC500 delivers high-performance control with a modular design that adapts to your application ‒ today and tomorrow. It’s built to scale with your systems, making it the ideal choice for complex and evolving industrial environments.

:

  • Highly modular and communication-rich for demanding control architectures
  • Future-proof platform with full support for safety, motion, and networking

:

  • Water and Wastewater
  • HVACr and Infrastructure
  • Food & Beverage
  • Machinery
  • Motion Control
  • Material handling

AC500-S

Safety you can trust. The AC500-S combines proven automation with certified functional safety to protect people, equipment, and processes. It’s the ideal solution for applications that demand compliance and peace of mind in one integrated platform.

:

  • Certified for SIL3/PL e functional safety (e.g. emergency stop, safe motion)
  • Integrated safety without the need for a separate safety PLC

:

  • Machinery
  • Material handling
  • Stand-alone safety applications
  • Autonomous vehicles
  • Remote control
  • Demanding safety calculations applications

AC500-XC

Tough environments require tougher control. The AC500-XC is engineered to perform reliably under extreme conditions ‒ cold, heat, moisture, dust, and vibration. When downtime isn’t an option, this is your trusted automation backbone.

:

  • Extended operating range (–40 °C to +70 °C, high vibration, EMC resistant)
  • Engineered for harsh environments like marine, mining, and rail

:

  • Marine
  • Mining
  • Outdoor systems
  • Transport
  • Utilities
  • Renewable energy

\

RELATED CONTENT

CAD Drawings Database

Access detailed CAD models to streamline design and integration of ABB automation components.

AC500 V3 animated AR model

Explore the AC500 V3 virtually with our interactive AR model – ideal for visualization and training.

Electronic Device Descriptions

Download standardized device descriptions to ensure smooth integration into engineering tools.

EPLAN Data Portal

Find ABB product data directly in the EPLAN environment to simplify electrical design workflows.

Firmware Updates

Stay up to date with the latest firmware releases for enhanced performance and new features.

Product Update

Get the latest information on product enhancements, feature extensions, and important lifecycle updates.