AC500-XC COMMUNICATION INTERFACE MODULES

Interface modules in the XC series support ruggedized field connectivity. They are ideal for outdoor or mobile industrial applications.

SCALABLE NETWORKING FOR REMOTE I/O

AC500-XC makes it easy to connect remote I/Os and distributed devices – flexibly, securely, and across generations. With modular interface options, it supports powerful networking from small field units to large-scale systems.

 

Supported protocols:

 

  • PROFIBUS DP

  • PROFINET

  • CANopen

  • ABB CS31

  • Modbus TCP

 

Designed to adapt and expand with your infrastructure. AC500-XC products carry the snow symbol.

BENEFITS

These modules extend AC500-XC communication to fieldbus and distributed systems – robust and adaptive for mobile, marine, and outdoor applications.

Multi-protocol I/O support

Connects PROFIBUS, Modbus, EtherCAT, and more.

High vibration tolerance

Secured connectors prevent dropouts.

Compact format

Fits harsh environments with limited space.

Field-tested durability

Proven in mining, transport, and energy sectors.

EMC protection

Reduced signal errors in EMI-heavy areas.

Plug-and-run

Quick replacement and expansion on-site.

RELATED VIDEOS

Explore more in action – watch how our PLC solutions perform across real-world applications, expert tutorials, and product highlights.