AC500 COMMUNICATION INTERFACE MODULES
CI500 interface modules serve as the foundation for building distributed I/O stations, offering flexible connectivity to various fieldbus systems. Fully compatible with S500 and S500-eCo I/O modules.
FLEXIBLE CONNECTIVITY AND SCALABLE INTEGRATION
AC500 communication interface modules enable seamless networking for remote I/Os and distributed peripherals. With support for multiple protocols, they ensure future-ready automation across all system sizes.
Beyond communication, they offer onboard functions like fast counters and configurable I/O channels to boost application flexibility.
Supported protocols:
- EtherCAT
- PROFINET
- PROFIBUS DP
- CANopen
- Modbus TCP
- ABB CS31
BENEFITS
AC500 interface modules connect fieldbus, serial, and distributed I/O systems – making your control system adaptable and integration-friendly. Perfect for tailoring I/O and communication to your specific setup.