BORDLINE® PB

Standard SiC-based auxiliary converter platform for new vehicles and retrofit.

BORDLINE® PB

BORDLINE® PB auxiliary converters represent ABB’s new generation of onboard power supply systems for urban rail vehicles, setting a new benchmark in efficiency, scalability, and customization.

Built on advanced silicon carbide (SiC) semiconductor technology and an optimized system architecture, they are designed to minimize weight and volume while maximizing overall system performance. Available in three scalable power sizes, the platform supports a wide range of vehicle requirements and offers flexible installation options — including roof and underframe configurations.

Despite their high level of standardization, BORDLINE® PB converters are fully tailorable through a broad set of options, such as AC and DC output configurations, input stage variants, and specific mechanical interfaces.

This makes them ideal for both new vehicle platforms and retrofit projects, ensuring long service life, high availability, and reliable operation under demanding conditions.

KEY FEATURES

Long-Term Reliability

Engineered for extended service life and dependable performance.

Lightweight Architecture

Optimized design minimizes weight and volume for easier integration.

Scalable Power Options

Three power sizes available (35 kW to 120 kW) to fit diverse vehicle requirements.

Voltage Flexibility

Compatible with urban rail standards: 750 VDC or 1500 VDC.

Versatile Output

Supports both AC and DC configurations.

Rugged Construction

Built to withstand harsh operating environments.

Flexible Installation

Mounting options include roof, underframe, or machine room.

Tailored Fixing Points

Mechanical interfaces designed to match specific vehicle layouts.

Cooling Choices

Air-forced or passive cooling solutions available.

PRODUCT BENEFITS

Cutting edge technology

SiC components for a highly efficient and compact design

Standardized

Standard options for customer-specific requirements

Compact and lightweight

Best in class power density

Overhaul & modernization of existing vehicles

For new vehicles and fleet refurbishment

Service Proven

More than 1,000 units delivered

SUITABLE APPLICATIONS

Light Rail Vehicle

BORDLINE® PB

Auxiliary converters specifically designed for light rail vehicles (LRV) in two different power output levels (35 kVA and 55 kVA), but same form factory for roof or underframe installation. Tailorable to project specific requirements thanks to pre-qualified options. This approach leads to a big benefit for railway players as the time and costs of product configuration and maintenance are significantly lower.

Metros

BORDLINE® PB

Auxiliary converters designed for metro application from 90 kVA to 120 kVA, available with both air forced or passive cooling. It can be installed on roof or underframe. Tailorable to project specific requirements thanks to pre-qualified options. This approach leads to a big benefit for railway players as the time and costs of product configuration and maintenance are significantly lower.

RELATED PRODUCTS

BORDLINE® M

Customizable, compact, lightweight units for the onboard power supplies of rail vehicles.

Battery Charger

ABB's ultra-compact and lightweight battery charger sets a new benchmark in railway applications, combining Silicon Carbide (SiC) technology with unmatched integration flexibility.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.

Energy Storage Converter

ABB's Energy Storage Converter (ESC) solutions are built on ABB’s proven standard platform — combining robust hardware and flexible software architecture to ensure seamless integration and reliable performance.