BCX SERIES
The universal IP65 container for BORDLINE® BC suitable for roof or underframe installation.
BORDLINE® BCX
BORDLINE® BCX is a configurable assembly designed to host 2 to 4 BORDLINE® BC modules, suitable for both roof-mounted and underframe installations. It features IP65 protection, forced ventilation with optional redundancy, and is engineered for use on any type of railway vehicle.
KEY FEATURES