MOBILE INVERTER

ABB delivers scalable, robust inverter technology designed to boost efficiency, reliability, and performance across a wide range of off-road machines and marine applications—tailored to meet your operational needs.

DRIVING EFFICIENCY THROUGH ADVANCED INVERTER TECHNOLOGY

Discover the power of compact, liquid-cooled mobile inverters with ABB’s HES drive series. Engineered for performance and reliability, these maintenance-free drives feature a robust design and easy configuration, making them ideal for demanding environments.

 

With advanced 2-level IGBT topologies, HES drives deliver industry-leading efficiency and proven technology. Whether operating as a motor inverter, line converter, or DC/DC converter, they offer flexible functionality to meet diverse application needs. From ships and off-road vehicles to underground mining machines, ABB HES drives are the key to electrifying the future of heavy-duty machinery.

KEY BENEFITS

Multifunctional

Can be used as motor/generator converter, line converter, DC/DC converter and break chopper control. All software functions are operating on the same hardware platform.

Compact & rugged design

Designed specifically to work in electric drivetrains in applications like construction and off-road machinery.

High tolerance

Resilience for vibrations and shocks, as well as high cyclic loads in the operating profile.

Efficient cooling system

Wide ambient and water coolant temperature ranges to suit the demanding environment.

High IP67 class

Tolerates damp, dusty and dirty environments, as well as pressure washing and allows direct mounting on the machine without additional enclosure.

IGBT Topology

Available in 2- and 3-level IGBT topology for applications with highest efficiency requirements.

COMMON APPLICATIONS

Built for harsh environments, ABB mobile drives deliver reliable power dense electrification solutions across demanding applications—from ships and off-road vehicles to underground mining machines.

Off-highway machinery

ABB’s Mobile Inverters are purpose-built to meet the rigorous demands of heavy-duty off-highway vehicles. With advanced power conversion technology, these inverters deliver high- performance, minimize environmental impact, and help maximize vehicle uptime in harsh construction and mining environments.

Electric buses

ABB’s Mobile Inverter delivers robust, efficient, and high-performance solutions for electric buses, ensuring smooth propulsion and reliable operation across diverse driving conditions. Designed for urban mobility, these inverters support clean and quiet transportation by maximizing energy utilization, system compatibility, and long-term durability.

Close to shore vessels

ABB’s Mobile Inverter offer compact, liquid-cooled drives for marine applications, combining multiple functions in one rugged unit. With IP67 protection, efficient water cooling, and optimal grid control for hotel loads, these inverters ensure reliable performance, easy integration, and sustainable operations in demanding onboard environments.

ABB'S ON-BOARD TRANSPORTATION SOLUTIONS

From rail to off-highway, our solutions drive performance everywhere. Access ABB's interactive web app to discover the full range of technologies ABB offers. Browse detailed product information, technical specifications, all in one intuitive platform. Click to unlock our portfolio and find the technology that powers your next project.

\

HIGHLIGHTS

ABB and Yüce Auto-Škoda signed an important cooperation on mobile fast charging solution

Yüce Auto-Škoda, one of the leading companies in the electric vehicle retail sector in Türkiye, is collaborating with ABB to serve electric vehicle owners stranded on the road. Mobile DC fast charging solutions are produced in partnership with ABB.

Electrifying working machines through effective collaboration

Junttan, a manufacturer of hammer and drill piling machines, is a pioneer in the electrification of work machines. With the help of the right network of partners even small machine manufacturers can compete on the global market.

Breakthrough in electric hammering

Lekatech is the first in the world to develop a completely new linear electric motor technology for hammering.

ABB drives provide the pulling power for Zeetug30: the world’s first zero-emission all-electric tugboat

Zeetug30 was commissioned in early 2020, and the initial operational results are looking particularly promising for Turkish owner, GİSAŞ Gemi Sanayi A.Ş. However, turning the project into reality required some ‘out of the box’ thinking by NAVTEK Naval Technologies. Local Sales Channel Manager at ABB explains how industrial drive technology plays an integral part in the solution.

Meeting future goals through zero-emission technology

Energy efficiency principles can be applied to any motor-driven application, including heavy-duty construction machinery. In Norway, Nasta upgrades such machines by replacing their original diesel engines with an electric powertrain from ABB, resulting in longer vehicle lifespans, no need for fossil fuels, and emission-free operation.

ABB powers tourists to the Niagara Falls with first US built all-electric vessels

Niagara Falls tour operator Maid of the Mist orders two new passenger vessels sailing on pure electric power, enabled by ABB’s technology

RELATED VIDEOS

SERVICE FOR MOBILE INVERTERS

Technical Support

Fast motors, generators, drives and battery recovery with direct access to ABB’s expertise.

Training

Keep your team’s competence up to date to manage your assets effectively.