HES880

Flexible water cooled mobile inverter solution delivering unmatched power density and reliable performance ideal for demanding electric machines in harsh environments.

STANDOUT FEATURES

The HES880 is available in three current ratings 350A, 600A and 900A for 500VAC / 850VDC and configurable via software as motor inverter, line converter and DC/DC converter with optionally integrated brake chopper control.

Technology 2-level IGBT topology

A rugged, high-performance drive designed for harsh environments.

Peak Power Up to 760kW

Offering versatile operating modes.

HES880 MOBILE INVERTER SOLUTIONS

Multifunctional

Combines multiple functions - motor inverter, generator rectifier, line converter, DC/DC converter, and Island Grid - on the same hardware platform.

Active HVIL supervision

Conitnious monitoring of the hazardous voltage interlock loop during operation.

Island Grid

ABB’s Optimal Grid Control ensures stable three-phase AC power for reliable and autonomous load operation.

High Power

Up to 780kw of power with a single HES880 unit - no paralleling needed for high-power applications. Available in 3 current ratings 350A, 600A and 900A.

High IP67 class

Fully sealed against dust and water ingress, making it highly reliable for use in exposed marine environments and demanding onboard conditions.

Integrated Brake Chopper

Optional IGBT phase for brake chopper operation to dissipate recuperation power.

Robust and Compact

Built with a corrosion-resistant cast aluminum enclosure, this inverter ensures durability in extreme conditions. Its ruggedized design make it ideal for harsh environments.

Modular and easy integration

With a modular design and standardized interfaces, the HES880 enables seamless system integration and scalability across diverse vehicle platforms and applications

\

SUITABLE APPLICATIONS

Articulated Dump Truck

HES880 Articulated Dump Truck

Power and control are critical in articulated dump trucks, especially when navigating uneven terrain and heavy loads. The 2-level HES880 inverter offers up to 900A peak in a single module, delivering the strength needed for demanding operations. Its liquid-cooled, compact design ensures durability, while the Drive Composer tool simplifies setup. With flexible drive modes and built-in safety features, it’s engineered to keep productivity high and downtime low.

Dump Truck

HES880 for Dump Truck

Heavy-duty dump trucks require robust and scalable power solutions, and the 2-level HES880 inverter meets that need with peak output up to 900A. Its liquid-cooled, compact design is built for durability in harsh environments, while the CAN-bus interface and certified STO function ensure safe and controlled operation. Setup is quick and user-friendly thanks to ABB’s Drive Composer tool, making it a practical choice for both electric and hybrid drivetrains.

Excavator

HES880 for Excavator

Excavators operating in tough environments need power they can count on. With up to 900A peak output in a single module, the 2-level HES880 inverter delivers the performance required for both electric and hybrid systems. Its rugged, liquid-cooled design handles demanding conditions with ease, while configuration is made simple through ABB’s Drive Composer tool. Safety and control are built in, making it a dependable choice for heavy-duty excavation tasks.

Underground Mining Vehicles

HES880 for Underground Mining Vehicles

In underground mining, where reliability and power are non-negotiable, the 2-level HES880 inverter delivers consistent performance with peak currents up to 900A. Its rugged, liquid-cooled construction is built to withstand harsh conditions, while the intuitive Drive Composer tool makes setup fast and straightforward. With flexible operating modes and certified safety features, it helps keep electric and hybrid mining vehicles running efficiently and safely below ground.

Ground Support Vehicles

HES880 for Ground Support Vehicles

Designed for high-demand airport and logistics operations, this 2-level inverter delivers up to 900A peak in a single module, ideal for powering electric and hybrid ground support vehicles. Its compact, liquid-cooled design ensures reliable performance in tight and rugged environments, while ABB’s Drive Composer tool makes setup and configuration fast and straightforward. With certified safety features and flexible control options, it supports efficient and secure operation where uptime and safety are critical.

Wheel Loaders

HES880 for Wheel Loaders

Built for high-power applications, this 2-level inverter delivers up to 900A peak in a single module, making it a strong match for electric and hybrid wheel loaders. Its compact, liquid-cooled design ensures reliable performance in rugged environments, while the ABB Drive Composer tool simplifies setup and configuration. With certified safety features and flexible control options, it supports efficient and dependable operation in demanding construction tasks.

Forklifts

HES880 for Forklifts

Perfectly suited for electric and hybrid forklifts, this 2-level inverter offers robust power delivery with peak currents up to 900A in a single module. Its compact, liquid-cooled design ensures reliable performance in tight industrial settings, while the ABB Drive Composer tool makes setup and configuration fast and easy. With integrated safety features and flexible control options, it supports efficient and secure operation in busy warehouse environments.

Close to Shore Vessels

HES880 for Close to Shore Vessels

Ideally designed for close-to-shore vessels, the HES880 delivers versatile performance as a motor inverter, rectifier, line converter, or DC/DC converter - all within a single, compact module. Its water-cooled, space-saving design enables flexible installation, including direct wall mounting without a cabinet, making it ideal for vessels with limited space and demanding integration needs. With ABB’s Optimal Grid Control, the HES880 can even operate as an island grid for hotel loads, ensuring reliable onboard power supply. Built for wide ambient and coolant temperature ranges, it provides efficient, quiet, and dependable operation in marine environments.

RELATED VIDEOS

\

RELATED PRODUCTS

AMXE Series

Compact, configurable motors for heavy electrical vehicles.

Battery Systems

ABB Traction Batteries are lithium-ion onboard energy storage systems designed for maximum safety and long lifetime. They can be used as traction or auxiliary batteries across road, off-highway, and railway vehicles.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.