AMXE132

Efficient and lightweight traction motor for demanding applications.

Technical Data

The AMXE132 motor is designed for compact electric vehicles requiring high torque in tight spaces. Available in short and long versions with male or female shafts, it delivers up to 389 Nm of peak torque while maintaining low weight and high efficiency. Its robust construction and liquid cooling make it ideal for applications working in challenging environments.

Up to 657 Nm

Peak Torque

Delivers 324 kW

Peak Power

Operates between Up to 5000 rpm

Number of rotations

Product Benefits

Enhanced Performance

AMXE motors can be optimized for its intended use case. Whether it’s propulsion or auxiliary systems, ABB ensures the motor fits your performance and durability requirements.

Mechanical Flexibility

AMXE motors offer versatile mounting and interface options, making them adaptable to various mechanical configurations and vehicle design.

Variety of Catalog Options

Choose from a wide range of catalog options to match your exact requirements. ABB’s modular approach allows for customization with short lead time.

Efficiency to outrun

AMXE motors are optimized for minimal energy losses and maximum power output. This translates to lower operating costs, higher reliability and improved sustainability for your off-highway vehicles.

Systems Competence for Seamless Integration

ABB’s deep systems know-how helps you integrate the driveline into your application with confidence. Our tailored support and engineering collaboration makes your solution stand out in performance and reliability.

Global Presence, Local Support

ABB’s worldwide footprint ensures you have access to local sales and technical support. Benefit from fast response times and region-specific expertise backed by a global leader.

ABB Drivetrain Portfolio