AMXE200

Built to power large electric vehicles with precision and strength.

Technical Data

The AMXE200 motor is engineered for heavy-duty electric mobility, offering peak torque up to 1877 Nm and power ratings up to 516 kW. Its modular design supports multiple configurations, including long and short variants with male shafts. With advanced cooling and rugged housing, it ensures reliable performance in the off-highway and marine segment.

Up to 2813 Nm

Peak Torque

Delivers 620 kW

Peak Power

Operates between Up to 5000 rpm

Number of rotations

Product Benefits

Enhanced Performance

AMXE motors can be optimized for its intended use case. Whether it’s propulsion or auxiliary systems, ABB ensures the motor fits your performance and durability requirements.

Mechanical Flexibility

AMXE motors offer versatile mounting and interface options, making them adaptable to various mechanical configurations and vehicle design.

Variety of Catalog Options

Choose from a wide range of catalog options to match your exact requirements. ABB’s modular approach allows for customization with short lead time.

Efficiency to outrun

AMXE motors are optimized for minimal energy losses and maximum power output. This translates to lower operating costs, higher reliability and improved sustainability for your off-highway vehicles.

Systems Competence for Seamless Integration

ABB’s deep systems know-how helps you integrate the driveline into your application with confidence. Our tailored support and engineering collaboration makes your solution stand out in performance and reliability.

Global Presence, Local Support

ABB’s worldwide footprint ensures you have access to local sales and technical support. Benefit from fast response times and region-specific expertise backed by a global leader.

ABB Drivetrain Portfolio