OVERVIEW

UNITROL® 1000 is ABB’s compact and reliable automatic voltage regulator (AVR) series designed to keep synchronous generators and motors stable, efficient and protected. It delivers fast and accurate voltage control for machines from 100 kVA to 80 MVA, ensuring consistent performance even during rapid load changes or in harsh environments.

 

With more than 45,000 installations worldwide, UNITROL 1000 is trusted across power plants, marine vessels, rail systems and critical backup power applications. It integrates easily with automation and electrical systems and works seamlessly with ABB digital tools for monitoring and optimization.

KEY BENEFITS OF UNITROL 1000

<p>Reliable voltage control made simple, scalable and easy to integrate.</p>

Stable and accurate voltage regulation

<p>Maintains generator and motor voltage with fast response to load changes for consistent, high-quality power.</p>

Easy to commission and operate

<p>The CMT 1000 software provides easy setup, auto-tuning, and built-in recording tools that simplify commissioning and reduce human error.</p>

Grid-code compliant by design

<p>Supports global grid requirements by design and includes PSS tuning assistant capabilities and certified user-defined simulation models.</p>

Designed for reliability in tough environments

<p>Robust mechanical design, comprehensive protection features and ABB quality ensure safe, dependable operation.</p>

Fits a wide range of generator sizes and applications

<p>Covers synchronous machine applications from 100 kVA to 80 MVA across three AVR models sharing the same platform.</p>

Pre-engineered systems

<p>UNITROL® Compact and FLEXplus systems minimize system engineering and project delivery times.</p>

APPLICATIONS

  • Land-based power plants based on diesel or gas engines, gas or steam turbines and hydro turbines; 
  • Marine: electrical propulsion and auxiliary supply; 
  • Traction: diesel electric locomotives; 
  • Wind: based on direct connected synchronous machines; 
  • Fixed-speed Synchronous motors; 
  • Variable speed applications
  • Industrial applications: 
  • Data centers
  • Metals
  • Food & Beverage
  • Chemicals
  • Hospitals and Airports

KEEP YOUR SYSTEM PERFORMING AT ITS BEST FOR DECADES

<p>Access life cycle services, tools and documentation to improve reliability, speed up troubleshooting and enhance operational insights.</p>

RESOURCES - INSIGHTS & MATERIALS

LATEST NEWS

ABB simplifies compliance for power generators with ABB UNITROL 1000 excitation systems certification and advanced power simulation models

ABB has also introduced significant enhancements to its power simulation models for UNITROL 1000 AVRs that enable superior simulation accuracy and usability, enabling companies worldwide to optimize system performance and compliance.

RELATED PRODUCTS

UNITROL 6000

A proven excitation system designed for demanding applications that need high performance and long-term reliability. The ideal option for large power plants and industrial sites.

UNITROL 8000

Our natively digital excitation system for excitation current needs up to 2,000 A. Simple, secure, connected and safe, it is the latest addition to the UNITROL® technology.

UNITROL 1000 Compact System

Advanced damping controller that enhances grid stability and dynamic performance.

FREQUENTLY ASKED QUESTIONS

Yes. UNITROL® 1000 is fully compliant with modern grid codes and was the first AVR globally to achieve certification for the one of the most stringent standard, the German grid code.

 

Indeed, UNITROL® 1000 became the world's first digital AVR component to be TÜV-certified for the German Grid Code VDE-AR-N 4110 and VDE-AR-N 4120 in 2019. This certification involved hardware-in-the-loop (HiL) testing, 3-phase and 2-phase fault ride-through (FRT) testing, and external measurement verification including simulation model validation by independent certification bodies.

UNITROL 1000 is widely used across a broad range of industries and applications:

  • Power generation (land-based and offshore): Diesel and gas engines, gas and steam turbines, as well as hydro power plants
  • Marine: Electrical propulsion systems, auxiliary power generation, dynamic positioning (DP) systems, and DC grid applications
  • Data centers: Prime power and emergency backup solutions for mission-critical infrastructure
  • Traction: Diesel-electric locomotives
  • Heavy Industries: Synchronous motors fixed speed and cogeneration plants
  • Variable-speed applications: Systems requiring stable and precise excitation control

Yes. UNITROL 1000 enables seamless parallel operation of multiple generators, ensuring stable and reliable performance in complex power systems. With proven reactive load sharing using standard reactive droop control or advanced Voltage Droop Compensation (VDC), it ensures precise load distribution, improved system stability, and optimized performance in both islanded and grid-connected applications.

The latest documentation and software are available for all registered users on the MyExcitation page.

UNITROL 1010 and UNITROL 1020 are backed by recognized DNV Cyber security (Essential) Type approval (IACS UR E27) for cyber security since 2024, demonstrating compliance with stringent industry standards for secure operation. Combined with features such as IP address whitelisting and controlled user access, this provides operators with a reliable and compliant solution for protecting critical power generation assets, particularly in demanding environments such as marine and industrial applications.