UNITROL® 1000 FLEXPLUS SYSTEM
When flexibility and fast project execution are critical, a pre-engineered excitation system that adapts to your application is key to success.
OVERVIEW
ABB UNITROL® 1000 FLEXplus System combines the power of the UNITROL® 1020 FULL AVR controller with extended I/O capabilities in a ready-to-install, factory-tested solution, enabling seamless integration into complex control systems while significantly reducing engineering effort, project risks, and commissioning time.
APPLICATIONS
- New build captive power plants
- Small utility or independent power production
- OEMs applications and retrofit projects requiring flexible integration into existing control architectures
BENEFITS
Optimized solution
<p>Optimized solution between project costs and late configuration possibilities.</p>Reduce commissioning time
<p>Reduce commissioning time through standardized configuration and proven commissioning tools</p>Easily adapt with scalable I/O architecture
<p>Easily adapt to project-specific requirements with scalable I/O architecture adding 14 Digital Inputs and 12 Digital Outputs.</p>Reduce engineering time
<p>Reduce engineering time with available editable CAD files. </p>PSS
<p>Power System Stabilizer (PSS) as an option </p>CERTIFICATIONS
- Compliance: CE conformity.
- Classification Type approval: Det Norske Veritas (DNV) and Bureau Veritas (BV)
- Grid code Compliance: Component certificate according to VDE-AR-N 4110 and 4120, Factory test certificate according TERNA Guida Tecnica A.18